MS116-32
1SAM250000R1015
4013614405679
MS116-32 Manual Motor Starter 25 ... 32 A
The MS116-32 manual motor starter (also known as motor protection circuit breaker or manual motor protector) is a compact 45 mm width device with a rated operational current of Ie = 32.0 A. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 10 kA at 400 VAC and trip class 10A. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter is suitable for three- and single-phase applications. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks and locking devices for protection against unauthorized changes are available as accessory.
No
Germany
19 day
From stock if available, otherwise Target delivery time is 19 day
Active
BRAPR001EXPU
4001
Product under warranty must be returned
0 day
From stock if available, otherwise Target delivery time is 0 day
CHNOR001EXPU
CLABB001EXPU
CNIAB001EXPU
COABB001EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
ESATD001EXPU
.
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABB039EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOATDRLCEXPU
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
26 day
USSVCEXPU
ZATAD021EXPU
1 piece
85362010
45 mm
97.8 mm
85.4 mm
0.31 kg
(230 V AC) 10 kA
(400 V AC) 10 kA
(440 V AC) 3 kA
(500 V AC) 3 kA
(690 V AC) 2 kA
(230 V AC) 16 kA
(400 V AC) 16 kA
(440 V AC) 15 kA
(500 V AC) 10 kA
(690 V AC) 3 kA
480 A
25 ... 32 A
(400 V) Three Phase 15 kW
Main Circuit 690 V AC
32 A
Main Circuit 50 Hz
Main Circuit 60 Hz
Main Circuit 6 kV
690 V
at Rated Operating Conditions per Pole 1.9 ... 3.1 W
3P
Main Circuit 32 A
Housing IP20
Main Circuit Terminals IP10
3
50000 cycle
Nr. Operations 100000 cycle
Screw Terminals
Flexible with Ferrule 1/2x 0.75 ... 6 mm²
Flexible with Insulated Ferrule 1/2x 0.75 ... 6 mm²
Flexible 1/2x 1 ... 2.5 mm²
Flexible 1/2x 2.5 ... 6 mm²
Rigid 1/2x 1 ... 2.5 mm²
Rigid 1/2x 2.5 ... 6 mm²
Main Circuit 2 N·m
Main Circuit 10 mm
Pozidriv 2
1 ... 6
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Electrical Conductive Board, Horizontal - Up to 400 V 0 mm
Electrical Conductive Board, Horizontal - Up to 690 V 1.5 mm
Electrical Conductive Board, Vertical 75 mm
Other Device Same Type, Horizontal 0 mm
Other Device Same Type, Vertical 150 mm
Rotary Handle
ON / OFF
IEC/EN 60947-1
IEC/EN 60947-2
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
IEC 60335-2-40 A2L
Any UL Listed Fuses or Circuit-Breakers, Group Installations (480 V AC) 18 kA
Any UL Listed Fuses or Circuit-Breakers, Group Installations (600 V AC) 5 kA
Any UL Listed Fuses or Circuit-Breakers, Motor Disconnect (480 V AC) 18 kA
Any UL Listed Fuses or Circuit-Breakers, Motor Disconnect (600 V AC) 5 kA
Main Circuit 600 V AC
(200 V AC) Three Phase 7.5 Hp
(208 V AC) Three Phase 10 Hp
(220 ... 240 V AC) Three Phase 10 Hp
(440 ... 480 V AC) Three Phase 20 Hp
(550 ... 600 V AC) Three Phase 25 Hp
(200 V AC) Three Phase 25.3 A
(208 V AC) Three Phase 30.8 A
(220 ... 240 V AC) Three Phase 28 A
(440 ... 480 V AC) Three Phase 27 A
(550 ... 600 V AC) Three Phase 27 A
(200 V AC) Three Phase 146 A
(208 V AC) Three Phase 179 A
(220 ... 240 V AC) Three Phase 162 A
(440 ... 480 V AC) Three Phase 145 A
(550 ... 600 V AC) Three Phase 146 A
(600 V AC) 32 A
Flexible 1/2x 16-8 AWG
Stranded 1/2x 16-8 AWG
Main Circuit 18 in·lb
Around the Enclosure 0 ... +40 °C
Operation -25 ... +70 °C
Operation Compensated -25 ... +55 °C
Storage -50 ... +80 °C
Yes
2000 m
11 ms Pulse 25g
2g 5 ... 150 Hz
5g 3 ... 150 Hz
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
92 mm
102 mm
50 mm
0.325 kg
carton 40 piece
280 mm
395 mm
210 mm
13.386 kg
4013614408755
F
EC000074 - Motor protection circuit-breaker
V11.0 : 27370401
39121521
4731 >> Manual Starters
3705875
4364488
3111953