MS116-2.5
1SAM250000R1007
4013614320309
MS116-2.5 Manual Motor Starter 1.6 ... 2.5 A
The MS116-2.5 manual motor starter (also known as motor protection circuit breaker or manual motor protector) is a compact 45 mm width device with a rated operational current of Ie = 2.5 A. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 50 kA at 400 VAC and trip class 10A. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter is suitable for three- and single-phase applications. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks and locking devices for protection against unauthorized changes are available as accessory.
No
Finland
999 day
Replaced
Active
BRAPR001EXPU
4001
Product under warranty must be returned
0 day
CHNOR001EXPU
CLABB001EXPU
CNIAB001EXPU
COABB001EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
ESATD001EXPU
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABB039EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOATDRLCEXPU
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
ZATAD021EXPU
1 piece
85362010
45 mm
90 mm
85.6 mm
0.265 kg
(230 V AC) 50 kA
(400 V AC) 50 kA
(440 V AC) 10 kA
(500 V AC) 10 kA
(690 V AC) 5 kA
(230 V AC) 75 kA
(400 V AC) 75 kA
(440 V AC) 30 kA
(500 V AC) 20 kA
(690 V AC) 10 kA
31.3 A
1.6 ... 2.5 A
(400 V) Three Phase 0.75 kW
Main Circuit 690 V AC
2.5 A
Main Circuit 50 Hz
Main Circuit 60 Hz
Main Circuit 6 kV
690 V
at Rated Operating Conditions per Pole 0.7 ... 1.8 W
3P
Main Circuit 2.5 A
Housing IP20
Main Circuit Terminals IP10
3
100000 cycle
Nr. Operations 100000 cycle
Screw Terminals
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 1/2x 0.75 ... 2.5 mm²
Flexible 1/2x 0.75 ... 2.5 mm²
Rigid 1/2x 1 ... 4 mm²
Main Circuit 0.8 ... 1.2 N·m
Main Circuit 9 mm
Pozidriv 2
1 ... 6
any
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Electrical Conductive Board, Horizontal - Up to 400 V 0 mm
Electrical Conductive Board, Horizontal - Up to 690 V 1.5 mm
Electrical Conductive Board, Vertical 75 mm
Other Device Same Type, Horizontal 0 mm
Other Device Same Type, Vertical 150 mm
Rotary Handle
ON / OFF
IEC/EN 60947-1
IEC/EN 60947-2
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
IEC 60335-2-40 A2L
Any UL Listed Fuses or Circuit-Breakers, Group Installations (480 V AC) 30 kA
Any UL Listed Fuses or Circuit-Breakers, Group Installations (600 V AC) 5 kA
Any UL Listed Fuses or Circuit-Breakers, Motor Disconnect (480 V AC) 30 kA
Any UL Listed Fuses or Circuit-Breakers, Motor Disconnect (600 V AC) 5 kA
Main Circuit 600 V AC
(200 V AC) Three Phase 0.5 Hp
(208 V AC) Three Phase 0.5 Hp
(220 ... 240 V AC) Three Phase 0.5 Hp
(440 ... 480 V AC) Three Phase 1 Hp
(550 ... 600 V AC) Three Phase 1.5 Hp
(200 V AC) Three Phase 2.5 A
(208 V AC) Three Phase 2.5 A
(220 ... 240 V AC) Three Phase 2.5 A
(440 ... 480 V AC) Three Phase 2.5 A
(550 ... 600 V AC) Three Phase 2.5 A
(200 V AC) Three Phase 15 A
(208 V AC) Three Phase 15 A
(220 ... 240 V AC) Three Phase 15 A
(440 ... 480 V AC) Three Phase 15 A
(550 ... 600 V AC) Three Phase 15 A
(600 V AC) 2.5 A
Flexible 1/2x 16-12 AWG
Stranded 1/2x 16-12 AWG
Main Circuit 10 in·lb
Around the Enclosure 0 ... +40 °C
Operation -25 ... +70 °C
Operation Compensated -25 ... +55 °C
Storage -50 ... +80 °C
Yes
2000 m
11 ms Pulse 25g
2g 5 ... 150 Hz
5g 3 ... 150 Hz
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
92 mm
95 mm
50 mm
0.28 kg
carton 40 piece
280 mm
395 mm
210 mm
11.586 kg
4013614408670
F
EC000074 - Motor protection circuit-breaker
V11.0 : 27370401
39121521
4731 >> Manual Starters
3706007
4364273
3111942