MS116-0.16
MS116-0.16
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MS116-0.16

1SAM250000R1001
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Manual Motor Starters
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Manual Motor Starters
  5. Manual Motor Starters
- Show Less..
No label translation
General Information
Extended Product Type:
MS116-0.16
Product ID:
1SAM250000R1001
EAN:
4013614320248
Catalog Description:
MS116-0.16 Manual Motor Starter 0.10 ... 0.16 A
Long Description:
The MS116-0.16 manual motor starter (also known as motor protection circuit breaker or manual motor protector) is a compact 45 mm width device with a rated operational current of Ie = 0.16 A. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 50 kA at 400 VAC and trip class 10A. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter is suitable for three- and single-phase applications. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks and locking devices for protection against unauthorized changes are available as accessory.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362010
Popular Downloads
Data Sheet, Technical Information:
2CDC131025D0201
Instructions and Manuals:
2CDC131011M6802
Instructions and Manuals (Part 2):
2CDC131060M0202
Time-Current Characteristic Curve:
1SAM200505F0101
I²t Characteristic:
1SAM200507F0001
1SAM200507F0002
1SAM200507F0003
Cut-off Current Characteristic:
1SAM200508F0001
1SAM200508F0002
1SAM200508F0003
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SAM200422F0001
Dimensions
Product Net Width:
45 mm
Product Net Height:
90 mm
Product Net Depth / Length:
85.6 mm
Product Net Weight:
0.225 kg
Technical
Rated Service Short-Circuit Breaking Capacity (Ics):
(230 V AC) 50 kA

(400 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(690 V AC) 30 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(230 V AC) 100 kA

(400 V AC) 100 kA

(440 V AC) 100 kA

(500 V AC) 100 kA

(690 V AC) 100 kA
Rated Instantaneous Short-Circuit Current Setting (Ii):
2 A
Setting Range:
0.10 ... 0.16 A
Rated Operational Power AC-3 (Pe):
(400 V) Three Phase 0.03 kW
Rated Operational Power AC-3e (Pe):
(400 V) Three Phase 0.03 kW
Rated Operational Voltage:
Main Circuit 690 V AC
Rated Operational Current (Ie):
0.16 A
Rated Operational Current AC-3 (Ie):
0.16 A
Rated Operational Current AC-3e (Ie):
0.16 A
Rated Frequency (f):
Main Circuit 50 Hz

Main Circuit 60 Hz
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 6 kV
Rated Insulation Voltage (Ui):
690 V
Power Loss:
at Rated Operating Conditions per Pole 0.7 ... 1.7 W
Number of Poles:
3P
Conventional Free-air Thermal Current (Ith):
Main Circuit 0.16 A
Degree of Protection:
Housing IP20

Main Circuit Terminals IP10
Pollution Degree:
3
Electrical Durability:
100000 cycle
Mechanical Durability:
Nr. Operations 100000 cycle
Terminal Type:
Screw Terminals
Connecting Capacity Main Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible 1/2x 0.75 ... 2.5 mm²

Rigid 1/2x 1 ... 4 mm²
Tightening Torque:
Main Circuit 0.8 ... 1.2 N·m
Wire Stripping Length:
Main Circuit 9 mm
Recommended Screw Driver:
Pozidriv 2
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Minimum Mounting Distance:
Electrical Conductive Board, Horizontal - Up to 400 V 0 mm

Electrical Conductive Board, Horizontal - Up to 690 V 1.5 mm

Electrical Conductive Board, Vertical 75 mm

Other Device Same Type, Horizontal 0 mm

Other Device Same Type, Vertical 150 mm
Actuator Type:
Rotary Handle
Contact Position Indication:
ON / OFF
Standards:
IEC/EN 60947-1

IEC/EN 60947-2

IEC/EN 60947-4-1

UL 60947-1

UL 60947-4-1

IEC 60335-2-40 A2L
Technical UL/CSA
Short-Circuit Current Rating (SCCR):
Any UL Listed Fuses or Circuit-Breakers, Group Installations (480 V AC) 30 kA

Any UL Listed Fuses or Circuit-Breakers, Group Installations (600 V AC) 5 kA

Any UL Listed Fuses or Circuit-Breakers,  Motor Disconnect (480 V AC) 30 kA

Any UL Listed Fuses or Circuit-Breakers,  Motor Disconnect (600 V AC) 5 kA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V AC
Full Load Amps Motor Use:
(110 ... 120 V AC) Three Phase 0.96 A

(200 V AC) Three Phase 0.16 A

(208 V AC) Three Phase 0.16 A

(220 ... 240 V AC) Three Phase 0.16 A

(440 ... 480 V AC) Three Phase 0.16 A

(550 ... 600 V AC) Three Phase 0.16 A
Locked Rotor Amps:
(110 ... 120 V AC) Three Phase 0.96 A

(200 V AC) Three Phase 0.96 A

(208 V AC) Three Phase 0.96 A

(220 ... 240 V AC) Three Phase 0.96 A

(440 ... 480 V AC) Three Phase 0.96 A

(550 ... 600 V AC) Three Phase 0.96 A
General Use Rating UL/CSA:
(600 V AC) 0.16 A
Connecting Capacity Main Circuit UL/CSA:
Flexible 1/2x 16-12 AWG

Stranded 1/2x 16-12 AWG
Tightening Torque UL/CSA:
Main Circuit 10 in·lb
Environmental
Ambient Air Temperature:
Around the Enclosure 0 ... +40 °C

Operation -25 ... +70 °C

Operation Compensated -25 ... +55 °C

Storage -50 ... +80 °C
Ambient Air Temperature Compensation:
Yes
Maximum Operating Altitude Permissible:
2000 m
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 25g
Resistance to Vibrations:
2g 5 ... 150 Hz

5g 3 ... 150 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA963005-4502
RoHS Declaration:
No declaration needed
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006539
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SAC200331H0001
Environmental Product Declaration - EPD:
1SAC200359H0001
1SAC200384H0001
Certificates and Declarations
A2L Certificate – IEC:
1SAA963000-4601
ABS Certificate:
1SAA963000-0104
BV Certificate:
1SAA963000-0204
CB Certificate:
1SAA963005-2003
1SAA963006-2001
CCC Certificate:
2024010307654705
2024010307656673
CQC Certificate:
CQC2011010307506570
CQC2014010307744794
Cut-off Current Characteristic:
1SAM200508F0001
1SAM200508F0002
1SAM200508F0003
Declaration of Conformity - CCC:
2020980307003705
2020980307003043
Declaration of Conformity - CE:
1SAD101100-3401
Declaration of Conformity - UKCA:
1SAD201100-3401
DNV Certificate:
1SAA963000-0304
DNV GL Certificate:
1SAA963000-0304
EAC Certificate:
1SAA963000-2701
GL Certificate:
1SAA963000-0402
KC Certificate:
1SAA963000-1501
LR Certificate:
1SAA963000-0505
RMRS Certificate:
1SAA918000-0704
UL Certificate:
E137861-20001218
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
92 mm
Package Level 1 Depth / Length:
95 mm
Package Level 1 Height:
50 mm
Package Level 1 Gross Weight:
0.24 kg
Package Level 1 EAN:
4013614320248
Package Level 2 Units:
carton 40 piece
Package Level 2 Width:
280 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Height:
210 mm
Package Level 2 Gross Weight:
9.986 kg
Package Level 2 EAN:
4013614408618
External Classifications and Standards
Object Classification Code:
F
ETIM 9:
EC000074 - Motor protection circuit-breaker
ETIM 10:
EC000074 - Motor protection circuit-breaker
eClass:
V11.0 : 27370401
UNSPSC:
39121521
IDEA Granular Category Code (IGCC):
4731 >> Manual Starters
E-Number (Finland):
3706001
E-Number (Norway):
4364267
E-Number (Sweden):
3111930
Show accessory images
Accessories
No downloads available
EPLAN Data MS116-0.16
2D & 3D Data MS116-0.16
6.3.0.53655