Loading Images..
No label translation
General Information
Extended Product Type:
MSHD-LTY
Product ID:
1SAM201920R1012
EAN:
4013614441844
Catalog Description:
MSHD-LTY Handle, IP64, red/yellow, 3 times lockable, defeatable, 0-TRIP-I
Long Description:
Handles MSHD can be used in door coupling solutions for operating manual motor starters MS116, MS132 or MS165 in the back of a switch cabinet from outside. They are by design padlockable only in OFF-position (with max. 3 padlocks). MSHD can be used with shafts OXS6 from 6 mm up to 180 mm or driver shafts MSOX. Their degree of protection is IP64. Handles MSHD are available in yellow and black color and with or without Trip position.
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
CAD Dimensional Drawing:
Dimensions
Product Net Width:
65.6 mm
Product Net Height:
65.5 mm
Product Net Depth / Length:
57.9 mm
Product Net Weight:
0.065 kg
Technical
Degree of Protection:
IP64
Tightening Torque:
0.12 N·m
Actuator Type:
Rotary Handle
Contact Position Indication:
ON / OFF / TRIP
Technical UL/CSA
Tightening Torque UL/CSA:
1.06 in·lb
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
Declaration of Conformity - CE:
Declaration of Conformity - UKCA:
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
130 mm
Package Level 1 Depth / Length:
70 mm
Package Level 1 Height:
170 mm
Package Level 1 Gross Weight:
0.1 kg
Package Level 1 EAN:
4013614441844
External Classifications and Standards
Object Classification Code:
X
ETIM 4:
EC002498 - Accessories for low-voltage switch technology
ETIM 5:
EC000229 - Handle for power circuit breaker
ETIM 6:
EC000229 - Handle for power circuit breaker
ETIM 7:
EC000229 - Handle for power circuit breaker
ETIM 8:
EC000229 - Handle for power circuit breaker
eClass:
V11.0 : 27370414
UNSPSC:
31162801
IDEA Granular Category Code (IGCC):
3038 >> Handles or knobs
E-Number (Finland):
3705867
E-Number (Norway):
4364253
Accessories
Filter 9 Products
Identifier Description Type Qty Unit Of Measure
1SAM201920R1000 MSH-AR Shaft alignment ring suitable for MSHD and MSH handles MSH-AR 1 piece
1SAM101923R0002 MSMN Driver w. screw for manual motor staters, 6x6 MSMN 1 piece
1SAM101923R0012 MSMNO Driver w/o coding w. screw for manual motor staters, 6x6 MSMNO 1 piece
1SAM101924R0013 MSOX-30 Driver shaft, turned for fixing of external operator, 6x6 MSOX-30 1 piece
1SAM101924R0003 MSOX-32 Driver shaft for fixing of external operator, 6x6 MSOX-32 1 piece
No downloads available