MSHD-LTY
MSHD-LTY
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MSHD-LTY

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Manual Motor Starters
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Manual Motor Starters
  5. Manual Motor Starters
- Show Less..
No label translation
General Information
Extended Product Type:
MSHD-LTY
Product ID:
1SAM201920R1012
EAN:
4013614441844
Catalog Description:
MSHD-LTY Handle, IP64, red/yellow, 3 times lockable, defeatable, 0-TRIP-I
Long Description:
Handles MSHD can be used in door coupling solutions for operating manual motor starters MS116, MS132 or MS165 in the back of a switch cabinet from outside. They are by design padlockable only in OFF-position (with max. 3 padlocks). MSHD can be used with shafts OXS6 from 6 mm up to 180 mm or driver shafts MSOX. Their degree of protection is IP64. Handles MSHD are available in yellow and black color and with or without Trip position.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
2CDC131033M6801
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
65.6 mm
Product Net Height:
65.5 mm
Product Net Depth / Length:
57.9 mm
Product Net Weight:
0.065 kg
Technical
Degree of Protection:
IP64
Tightening Torque:
0.12 N·m
Actuator Type:
Rotary Handle
Contact Position Indication:
ON / OFF / TRIP
Technical UL/CSA
Tightening Torque UL/CSA:
1.06 in·lb
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA963005-4502
RoHS Declaration:
No declaration needed
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006539
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
Declaration of Conformity - CE:
1SAD101100-3411
Declaration of Conformity - UKCA:
1SAD201100-3411
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
130 mm
Package Level 1 Depth / Length:
70 mm
Package Level 1 Height:
170 mm
Package Level 1 Gross Weight:
0.1 kg
Package Level 1 EAN:
4013614441844
External Classifications and Standards
Object Classification Code:
X
ETIM 9:
EC000229 - Handle for power circuit breaker
ETIM 10:
EC000229 - Handle for power circuit breaker
eClass:
V11.0 : 27370414
UNSPSC:
31162801
IDEA Granular Category Code (IGCC):
3038 >> Handles or knobs
E-Number (Finland):
3705867
E-Number (Norway):
4364253
Show accessory images
Accessories
No downloads available
EPLAN DATA MSHD-LTY
2D & 3D Data MSHD-LTY
6.3.0.53655