MSHD-LTB
1SAM201920R1011
4013614441820
MSHD-LTB Handle, IP64, black, 3 times lockable, defeatable, 0-TRIP-I
Handles MSHD can be used in door coupling solutions for operating manual motor starters MS116, MS132 or MS165 in the back of a switch cabinet from outside. They are by design padlockable only in OFF-position (with max. 3 padlocks). MSHD can be used with shafts OXS6 from 6 mm up to 180 mm or driver shafts MSOX. Their degree of protection is IP64. Handles MSHD are available in yellow and black color and with or without Trip position.
1 piece
85389099
65.6 mm
65.5 mm
57.9 mm
0.065 kg
IP64
0.12 N·m
Rotary Handle
ON / OFF / TRIP
1.06 in·lb
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Product Not in WEEE Scope
box 1 piece
130 mm
70 mm
170 mm
0.1 kg
X
EC002498 - Accessories for low-voltage switch technology
EC000229 - Handle for power circuit breaker
V11.0 : 27370414
31162801
3038 >> Handles or knobs
3705866
4364252