MSH-AR
MSH-AR
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MSH-AR

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Manual Motor Starters
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Manual Motor Starters
  5. Manual Motor Starters
- Show Less..
No label translation
General Information
Extended Product Type:
MSH-AR
Product ID:
1SAM201920R1000
EAN:
4013614480416
Catalog Description:
MSH-AR Shaft alignment ring suitable for MSHD and MSH handles
Long Description:
The shaft alignment ring MSH-AR can be used in door coupling solutions for operating manual motor starters MS116, MS132 or MS165 in the back of a switch cabinet from outside. MSH-AR supports long shafts OXS6 for alignment to the handle inlet. It is mandatory for the usage of shafts longer than 105 mm (max shaft length: 180 mm)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
2CDC131044M6801
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
55 mm
Product Net Height:
55 mm
Product Net Depth / Length:
25 mm
Product Net Weight:
0.02 kg
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA963005-4502
RoHS Declaration:
No declaration needed
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006539
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
Declaration of Conformity - CE:
1SAD101100-3411
Declaration of Conformity - UKCA:
1SAD201100-3411
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
155 mm
Package Level 1 Depth / Length:
27 mm
Package Level 1 Height:
130 mm
Package Level 1 Gross Weight:
0.02 kg
Package Level 1 EAN:
4013614480416
External Classifications and Standards
Object Classification Code:
X
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 10:
EC002498 - Accessories/spare parts for low-voltage switch technology
eClass:
V11.0 : 27371392
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
No downloads available
2D & 3D Data MSH-AR
6.3.0.53655