IB132-G
IB132-G
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IB132-G

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Manual Motor Starters
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Manual Motor Starters
  5. Manual Motor Starters
- Show Less..
No label translation
General Information
Extended Product Type:
IB132-G
Product ID:
1SAM201911R1010
EAN:
4013614421617
Catalog Description:
IB132-G Enclosure, GY/BK, IP65 Standard version, 3 times lockable
Long Description:
IB132-G enclosure is suitable for manual motor starter MS116/MS132. The combination of manual motor starter and enclosure allows to setup all required control and protection functions for single machine installations. The enclosure has a IP65 degree of protection. Additional mounting of auxiliary and signalling contacts, shunt trips and undervoltage release is possible. The handle is up to 3-times lockable in OFF position.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
2CDC131028M6805
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SAM200441F0001
Dimensions
Product Net Width:
118 mm
Product Net Height:
194 mm
Product Net Depth / Length:
119 mm
Product Net Weight:
0.37 kg
Technical
Degree of Protection:
IP65
Actuator Type:
Rotary Handle
Contact Position Indication:
ON / OFF / TRIP
Standards:
CSA 22.2 No. 14

IEC/EN 60947-1

IEC/EN 60947-4-1

UL 508
Remarks:
For detailed specification see installation instruction
Environmental
Ambient Air Temperature:
Operation 0 ... +40 °C

Storage -50 ... +80 °C
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA963005-4502
RoHS Declaration:
No declaration needed
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006539
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
cUL Certificate:
cUL_E137861
Declaration of Conformity - CE:
1SAD101100-3411
Declaration of Conformity - UKCA:
1SAD201100-3411
UL Certificate:
UL_E137861
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
129 mm
Package Level 1 Depth / Length:
200 mm
Package Level 1 Height:
129 mm
Package Level 1 Gross Weight:
0.435 kg
Package Level 1 EAN:
4013614421617
External Classifications and Standards
Object Classification Code:
U
ETIM 9:
EC000712 - Empty enclosure for switchgear
ETIM 10:
EC000712 - Empty enclosure for switchgear
eClass:
V11.0 : 27371301
UNSPSC:
39121334
IDEA Granular Category Code (IGCC):
4492 >> Modular electrical enclosure
E-Number (Finland):
3705861
E-Number (Norway):
4364200
E-Number (Sweden):
3112073
No downloads available
EPLAN DATA IB132-G
2D & 3D Data IB132-G
6.3.0.53655