AA1-230
AA1-230
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AA1-230

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Manual Motor Starters
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Manual Motor Starters
  5. Manual Motor Starters
- Show Less..
No label translation
General Information
Extended Product Type:
AA1-230
Product ID:
1SAM201910R1003
EAN:
4013614343346
Catalog Description:
AA1-230 Shunt Trip 200-240V
Long Description:
Shunt trips AA1 release manual motor starters used for remote tripping. They are attached laterally on the left side of MS116, MS132 or MS165. In accordance with IEC 60947-1, the manual motor starter is switched off by AA1 if the supply voltage of the shunt trip measured during the tripping operation remains between 70% and 110% of the rated control circuit supply voltage.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
2CDC131011M6802
2CDC131034M6801
2CDC131022M6802
2CDC131120M6801
2CDC131081M6801
2CDC131082M6801
Instructions and Manuals (Part 3):
1SBC100214C0202
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
18 mm
Product Net Height:
90 mm
Product Net Depth / Length:
75.5 mm
Product Net Weight:
0.1 kg
Technical
Rated Frequency (f):
Auxiliary Circuit 50 Hz

Auxiliary Circuit 60 Hz

Auxiliary Circuit DC
Rated Impulse Withstand Voltage (Uimp):
Auxiliary Circuit 6 kV
Rated Insulation Voltage (Ui):
690 V
Power Loss:
39 W
Terminal Type:
Screw Terminals
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Flexible 1/2x 0.75 ... 2.5 mm²

Rigid 1/2x 1 ... 4 mm²
Tightening Torque:
Auxiliary Circuit 0.8 ... 1.2 N·m
Wire Stripping Length:
Auxiliary Circuit 10 mm
Recommended Screw Driver:
Pozidriv 2
Mounting Position:
1 ... 6
Standards:
CSA 22.2 No. 14

IEC/EN 60947-1

IEC/EN 60947-4-1

UL 508

UL 60947-1

UL 60947-4-1
Remarks:
Please consider 15 min OFF-period after 5s ON-period.

The mechanical and electrical durability of manual motor starters in combination with UA1/AA1 is reduced. Values are provided on request.
Technical UL/CSA
Connecting Capacity Auxiliary Circuit UL/CSA:
Flexible 1/2x 16-12 AWG

Stranded 1/2x 16-12 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 7 in·lb
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -50 ... +80 °C
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 15g
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA963005-4502
RoHS Declaration:
No declaration needed
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006539
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
ABS Certificate:
1SAA963001-0101
BV Certificate:
1SAA963002-0201
cUL Certificate:
cUL_E137861
Declaration of Conformity - CE:
1SAD101100-3411
Declaration of Conformity - UKCA:
1SAD201100-3411
DNV GL Certificate:
1SAA963001-0304
LR Certificate:
1SAA963001-0502
1SAA918001-0501
RINA Certificate:
1SAA963002-0802
UL Certificate:
UL_E137861
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
93 mm
Package Level 1 Depth / Length:
25 mm
Package Level 1 Height:
80 mm
Package Level 1 Gross Weight:
0.11 kg
Package Level 1 EAN:
4013614343346
Package Level 2 Units:
carton 80 piece
Package Level 2 Width:
280 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Height:
210 mm
Package Level 2 Gross Weight:
9.175 kg
Package Level 2 EAN:
4013614526060
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC001023 - Shunt release (for power circuit breaker)
ETIM 10:
EC001023 - Shunt release (for power circuit breaker)
eClass:
V11.0 : 27370418
UNSPSC:
39121601
IDEA Granular Category Code (IGCC):
4879 >> Shunt release (for power circuit breaker)
E-Number (Finland):
3705826
E-Number (Norway):
4364018
No downloads available
EPLAN DATA AA1-230
2D & 3D Data AA1-230
6.3.0.53655