MSAH1
MSAH1
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MSAH1

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Manual Motor Starters
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Manual Motor Starters
  5. Manual Motor Starters
- Show Less..
No label translation
General Information
Extended Product Type:
MSAH1
Product ID:
1SAM201909R1021
EAN:
4013614483615
Catalog Description:
MSAH1 Shaft Supporter suitable for MS116, MS132/MO132
Long Description:
The shaft supporter MSAH1 can be used in door coupling solutions for operating manual motor starters MS116 or MS132 in the back of a switch cabinet from outside. It is used for supporting the shaft OXS6 in the extension of the handle (MSHD). It is mandatory for the usage of shafts longer than 130 mm (max shaft length: 180 mm).
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
39269097
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
2CDC131033M6801
Instructions and Manuals (Part 3):
1SBC100214C0202
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SAM200437F0001
1SAM200438F0001
1SAM300414F0001
1SAM300415F0001
Dimensions
Product Net Width:
57 mm
Product Net Height:
90 mm
Product Net Depth / Length:
145 mm
Product Net Weight:
0.035 kg
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA963005-4502
RoHS Declaration:
No declaration needed
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006539
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
Declaration of Conformity - CE:
1SAD101100-3411
Declaration of Conformity - UKCA:
1SAD201100-3411
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
150 mm
Package Level 1 Depth / Length:
90 mm
Package Level 1 Height:
220 mm
Package Level 1 Gross Weight:
0.04 kg
Package Level 1 EAN:
4013614483615
External Classifications and Standards
Object Classification Code:
X
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 10:
EC002498 - Accessories/spare parts for low-voltage switch technology
eClass:
V11.0 : 27371392
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
No downloads available
2D & 3D Data MSAH1
6.3.0.53655