S1-M2-25
S1-M2-25
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

S1-M2-25

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Manual Motor Starters
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Manual Motor Starters
  5. Manual Motor Starters
- Show Less..
No label translation
General Information
Extended Product Type:
S1-M2-25
Product ID:
1SAM201907R1102
EAN:
4013614400810
Catalog Description:
S1-M2-25 3-phase power infeed block High, for MS116 / MS132, 25mm2
Long Description:
S1-M2-25 three phase feeder terminals allow the connection of bigger cable cross sections up to 25mm². They are usable with MS116 and MS132 manual motor starters and have a high mounting form. The rated current is 65 A.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369010
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
2CDC131011M6802
2CDC131034M6801
2CDC131022M6802
Instructions and Manuals (Part 3):
1SBC100214C0202
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SAM200451F0002
Dimensions
Product Net Width:
48 mm
Product Net Height:
53.8 mm
Product Net Depth / Length:
27 mm
Product Net Weight:
0.051 kg
Technical
Rated Operational Voltage:
690 V AC

250 V DC
Rated Operational Current (Ie):
65 A
Number of Poles:
3P
Degree of Protection:
IP20
Terminal Type:
Screw Terminals
Connecting Capacity Main Circuit:
Flexible with Ferrule 1x 2.5 ... 16 mm²

Flexible with Insulated Ferrule 1x 2.5 ... 16 mm²

Flexible 1x 2.5 ... 16 mm²

Rigid 1x 2.5 ... 25 mm²
Tightening Torque:
Main Circuit 2.5 N·m
Wire Stripping Length:
Main Circuit 10 mm
Recommended Screw Driver:
M3.5

Pozidriv 2
Standards:
IEC/EN 60947-1

IEC/EN 60947-4-1

UL 60947-1

UL 60947-4-1
Remarks:
High
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V AC
Connecting Capacity Main Circuit UL/CSA:
Flexible 1x 12-6 AWG

Stranded 1x 12-4 AWG
Tightening Torque UL/CSA:
Main Circuit 22 in·lb
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -50 ... +80 °C
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA963005-4502
RoHS Information:
No declaration needed
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
c9a7b34a-b576-4ffb-bc35-7c20d4043a93 Germany
Simplified SCIP:
232464df-ae09-4545-909a-89139ab9ee21 Germany

68a81cf1-485b-4acb-82e9-567bdb77f076 Poland

64907b9b-6e6c-49ef-a543-ed24a4fa10b0 Norway

e2464d21-6971-4059-8ee2-f4116e344542 Finland

31ed15a6-6cc3-49aa-b0cc-78aa44981c5f Sweden

fc5cf2f7-353e-4312-aef5-b0c454ba6dcb Italy

0794b7d8-1084-42ad-9c8e-70d4bc74c524 Netherlands

5df4c7db-4b98-4da1-bb13-ea2f4acdc8dc Estonia

bbc3e17b-8bc5-4a9b-b491-154ebc8d70f8 Greece

2ee11089-22d1-48da-855d-d099a750be57 Bulgaria

d5636b37-9a6f-4576-ae0f-01f7c816d7c9 Poland

9854bfc0-bf87-4465-a9c0-632681052dc3 France

c3beb32c-5829-41c2-a7be-3e5f7dd1c601 Spain

8ad0e64c-d8fc-49e5-b715-9f7f754090a2 Portugal

71b2103a-ad6a-441d-96bf-d71d95e14fbe France

d047bd37-1d57-437b-9802-f79e647cdd46 Germany

6a9f9b19-9756-4ac5-a2fa-4a2b0bec757c Hungary

919653db-7c71-41f9-add0-b7e67da56a18 Sweden

a07c41d7-8d72-4936-a76c-7b7ea42b3f3a Belgium

e3357e40-0b29-4053-87c0-50909e0f6aeb Belgium

1eb68de1-204e-4f18-9165-bd6ee6d5ad21 Germany

bad14363-46f1-4818-9519-f0a95369c43d Denmark

217b3421-b482-408a-8fb8-7ed966c21864 Germany

74bd2670-912c-46c7-885c-e99c97f45dfd Croatia

9ce506d2-09e3-4e04-8c74-9a5227c4ad94 Czech Republic

8fd0cf82-e184-4f2f-842f-8709f0f2e629 Poland

9ef1f0ce-ed8e-4d9b-aff2-2a7be739247e Hungary
Toxic Substances Control Act - TSCA:
2CMT2023-006539
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
cUL Certificate:
1SAA963001-1701
Declaration of Conformity - CE:
1SAD101100-3411
Declaration of Conformity - UKCA:
1SAD201100-3411
UL Certificate:
E121190-20000619
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
80 mm
Package Level 1 Depth / Length:
181 mm
Package Level 1 Height:
46 mm
Package Level 1 Gross Weight:
0.548 kg
Package Level 1 EAN:
4013614488191
External Classifications and Standards
Object Classification Code:
X
ETIM 4:
EC002498 - Accessories for low-voltage switch technology
ETIM 5:
EC000275 - Rail terminal bar
ETIM 6:
EC000275 - Rail terminal bar
ETIM 7:
EC000275 - Rail terminal bar
ETIM 8:
EC000275 - Rail terminal bar
eClass:
V11.0 : 27400603
UNSPSC:
39121117
IDEA Granular Category Code (IGCC):
4378 >> Phase busbar
E-Number (Finland):
3705941
E-Number (Norway):
4364013
E-Number (Sweden):
3111688
No downloads available
EPLAN DATA S1-M2-25
2D & 3D Data S1-M2-25
6.3.0.53655