PS1-4-0-65
PS1-4-0-65
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

PS1-4-0-65

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Manual Motor Starters
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Manual Motor Starters
  5. Manual Motor Starters
- Show Less..
No label translation
General Information
Extended Product Type:
PS1-4-0-65
Product ID:
1SAM201906R1104
EAN:
4013614400704
Catalog Description:
PS1-4-0-65 3-phase busbar for 4 MS116 / MS132, Ie=65A
Long Description:
PS1-4-0-65 3-phase busbars ensure a quick and safe connection of 4 MS132 or MS116 manual motor starters without lateral auxiliary contacts and are therefore a cost effective solution. The rated current is 65 A.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369010
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
2CDC131011M6802
2CDC131034M6801
2CDC131022M6802
Instructions and Manuals (Part 3):
1SBC100214C0202
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SAM200450F0003
Dimensions
Product Net Width:
176.5 mm
Product Net Height:
32.3 mm
Product Net Depth / Length:
13 mm
Product Net Weight:
0.077 kg
Technical
Rated Operational Voltage:
690 V AC

250 V DC
Rated Operational Current (Ie):
65 A
Rated Impulse Withstand Voltage (Uimp):
6 kV
Degree of Protection:
IP20
Pollution Degree:
3
Standards:
IEC/EN 60947-1

IEC/EN 60947-4-1

UL 60947-1

UL 60947-4-1
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V AC
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -50 ... +80 °C
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA963005-4502
RoHS Information:
No declaration needed
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006539
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
cUL Certificate:
1SAA963001-1701
Declaration of Conformity - CE:
1SAD101100-3411
Declaration of Conformity - UKCA:
1SAD201100-3411
UL Certificate:
E121190-20000619
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
80 mm
Package Level 1 Depth / Length:
181 mm
Package Level 1 Height:
46 mm
Package Level 1 Gross Weight:
0.808 kg
Package Level 1 EAN:
4013614488085
External Classifications and Standards
Object Classification Code:
W
ETIM 4:
EC002498 - Accessories for low-voltage switch technology
ETIM 5:
EC000215 - Phase busbar
ETIM 6:
EC000215 - Phase busbar
ETIM 7:
EC000215 - Phase busbar
ETIM 8:
EC000215 - Phase busbar
eClass:
V11.0 : 27371306
UNSPSC:
39121117
IDEA Granular Category Code (IGCC):
4378 >> Phase busbar
E-Number (Finland):
3705950
E-Number (Norway):
4364002
E-Number (Sweden):
3111677
No downloads available
EPLAN DATA PS1-4-0-65
2D & 3D Data PS1-4-0-65
6.3.0.53655