PS1-4-0-65
1SAM201906R1104
4013614400704
PS1-4-0-65 3-phase busbar for 4 MS116 / MS132, Ie=65A
PS1-4-0-65 3-phase busbars ensure a quick and safe connection of 4 MS132 or MS116 manual motor starters without lateral auxiliary contacts and are therefore a cost effective solution. The rated current is 65 A.
1 piece
85369010
176.5 mm
32.3 mm
13 mm
0.077 kg
690 V AC
250 V DC
65 A
6 kV
IP20
3
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
Main Circuit 600 V AC
Operation -25 ... +70 °C
Storage -50 ... +80 °C
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 10 piece
80 mm
181 mm
46 mm
0.808 kg
4013614488085
W
EC000215 - Phase busbar
V11.0 : 27371306
39121117
4378 >> Phase busbar
3705950
4364002
3111677