PS1-2-0-65
1SAM201906R1102
4013614400681
PS1-2-0-65 3-phase busbar for 2 MS116 / MS132, Ie=65A
PS1-2-0-65 3-phase busbars ensure a quick and safe connection of 2 MS132 or MS116 manual motor starters without lateral auxiliary contacts and are therefore a cost effective solution. The rated current is 65 A.
No
Germany (DE)
19 day
Standard delivery time 19 day
Active
BRAPR001EXPU
4001
Product under warranty must be returned
0 day
Standard delivery time 0 day
CHNOR001EXPU
CLABB001EXPU
CNIAB001EXPU
COABB001EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
ESATD001EXPU
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOATDRLCEXPU
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
47 day
USSVCEXPU
ZATAD021EXPU
1 piece
85369010
86.5 mm
32.3 mm
13 mm
0.034 kg
690 V AC
250 V DC
65 A
6 kV
IP20
3
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
Main Circuit 600 V AC
Operation -25 ... +70 °C
Storage -50 ... +80 °C
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 10 piece
80 mm
120 mm
46 mm
0.37 kg
4013614488061
W
EC002498 - Accessories for low-voltage switch technology
EC000215 - Phase busbar
V11.0 : 27371306
39121117
4378 >> Phase busbar
3705948
4364000
3111675