UA1-230
1SAM201904R1005
4013614320460
UA1-230 Undervoltage release 230 V 50 Hz / 240 V 60 Hz
Undervoltage release UA1 releases the manual motor starter or prevents it from being switched on when its voltage supply is interrupted. This can be used in emergency switching circuits or can prevent an automatic restart after voltage interruption. UA1 is attached laterally on the left side of MS116, MS132 or MS165 manual motor starters.
1 piece
85365080
18 mm
90 mm
75.5 mm
0.1 kg
Auxiliary Circuit 6 kV
690 V
18.5 W
Screw Terminals
Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
Flexible 1/2x 0.75 ... 2.5 mm²
Rigid 1/2x 1 ... 4 mm²
Auxiliary Circuit 0.8 ... 1.2 N·m
Auxiliary Circuit 10 mm
Pozidriv 2
1 ... 6
CSA 22.2 No. 14
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 508
UL 60947-1
UL 60947-4-1
The mechanical and electrical durability of manual motor starters in combination with UA1/AA1 is reduced. Values are provided on request.
Flexible 1/2x 16-12 AWG
Stranded 1/2x 16-12 AWG
Auxiliary Circuit 7 in·lb
Operation -25 ... +60 °C
Storage -50 ... +80 °C
11 ms Pulse 15g
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
93 mm
25 mm
80 mm
0.11 kg
carton 80 piece
280 mm
395 mm
210 mm
9.175 kg
4013614526121
Q
EC001022 - Under voltage coil
V11.0 : 27370417
39121010
4148 >> Under voltage coil
3706030
4364289
3112029