SK1-20
1SAM201903R1002
4013614320408
SK1-20 Signaling Contact 2 NO
Signaling contacts SK1 with screw terminals signal the tripping of the manual motor starter. For SK1 the indication on the device itself is done with a protruding orange button. The contact positions of SK1 need to be manually reset after a tripping event by pushing the orange button. SK1 signaling contacts signal tripping regardless if it was caused by short-circuit, overload or electrical release (AA1 or UA1). They are attached on the right side of the manual motor starter. Signaling contacts SK1 are available as normally open or normally closed contacts.
2 piece
85365080
9 mm
90 mm
78.5 mm
0.035 kg
690 V AC
600 V DC
Main Circuit 690 V
Auxiliary Circuit 6 kV
690 V
0
2
IP20
100000 cycle
Nr. Operations 100000 cycle
Screw Terminals
Flexible with Ferrule 1/2x 0.75 ... 1.5 mm²
Flexible with Insulated Ferrule 1/2x 0.75 ... 1.5 mm²
Flexible 1/2x 0.75 ... 1.5 mm²
Rigid 1/2x 1 ... 1.5 mm²
Auxiliary Circuit 0.8 ... 1.2 N·m
Auxiliary Circuit 8 mm
M3
Pozidriv 2
1 ... 6
Main Circuit 600 V AC
Flexible 1/2x 16-14 AWG
Stranded 1/2x 16-14 AWG
Auxiliary Circuit 7 in·lb
B600
Q600
Operation -25 ... +60 °C
Storage -50 ... +80 °C
11 ms Pulse 25g
5g 3 ... 150 Hz
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 2 piece
25 mm
80 mm
93 mm
0.08 kg
4013614481505
carton 160 piece
280 mm
395 mm
210 mm
6.15 kg
4013614523632
Q
EC000041 - Auxiliary contact block
V11.0 : 27371302
39121522
4743 >> Auxiliary contact block
3706021
4364283
3112013