HK1-11
1SAM201902R1001
4013614320361
HK1-11 Aux.-contact 1 NO + 1 NC
Auxiliary contacts HK1 change position with the main contacts of the manual motor starter. They are mounted laterally on the right side of manual motor starters MS116, MS132 or MS165. Auxiliary contacts HK1 are available as normally open or normally closed contacts.
Germany
56 day
No
Inactive
Product under warranty must be returned
55 day
Active
CHABB001EXPU
2 piece
85365080
9 mm
90 mm
78.5 mm
0.035 kg
690 V AC
600 V DC
Main Circuit 690 V
Auxiliary Circuit 6 kV
690 V
1
IP20
100000 cycle
Nr. Operations 100000 cycle
Screw Terminals
Flexible with Ferrule 1/2x 0.75 ... 1.5 mm²
Flexible with Insulated Ferrule 1/2x 0.75 ... 1.5 mm²
Flexible 1/2x 0.75 ... 1.5 mm²
Rigid 1/2x 1 ... 1.5 mm²
Auxiliary Circuit 0.8 ... 1.2 N·m
Auxiliary Circuit 8 mm
M3
Pozidriv 2
1 ... 6
Main Circuit 600 V AC
Flexible 1/2x 16-14 AWG
Stranded 1/2x 16-14 AWG
Auxiliary Circuit 7 in·lb
B600
Q600
Operation -25 ... +60 °C
Storage -50 ... +80 °C
11 ms Pulse 25g
5g 3 ... 150 Hz
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 2 piece
25 mm
80 mm
93 mm
0.08 kg
4013614481437
carton 160 piece
280 mm
395 mm
210 mm
6.775 kg
4013614522772
Q
EC002498 - Accessories for low-voltage switch technology
EC000041 - Auxiliary contact block
V11.0 : 27371302
39121522
4743 >> Auxiliary contact block
3706016
4364279
3112005