HK1-11
HK1-11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

HK1-11

1SAM201902R1001
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Manual Motor Starters
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Manual Motor Starters
  5. Manual Motor Starters
- Show Less..
No label translation
General Information
Extended Product Type:
HK1-11
Product ID:
1SAM201902R1001
EAN:
4013614320361
Catalog Description:
HK1-11 Aux.-contact 1 NO + 1 NC
Long Description:
Auxiliary contacts HK1 change position with the main contacts of the manual motor starter.  They are mounted laterally on the right side of manual motor starters MS116, MS132 or MS165. Auxiliary contacts HK1 are available as normally open or normally closed contacts.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - FIPSE
Note:
No
Product Availability Class:
Standard delivery time 21 day
Lead Time:
21 day
Country or Territory of Origin:
Switzerland
Ordering
Minimum Order Quantity:
2 piece
Customs Tariff Number:
85365080
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
2CDC131011M6802
2CDC131034M6801
2CDC131022M6802
2CDC131120M6801
2CDC131081M6801
2CDC131082M6801
Instructions and Manuals (Part 3):
1SBC100214C0202
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
9 mm
Product Net Height:
90 mm
Product Net Depth / Length:
78.5 mm
Product Net Weight:
0.035 kg
Technical
Rated Operational Voltage:
690 V AC

600 V DC

Main Circuit 690 V
Rated Impulse Withstand Voltage (Uimp):
Auxiliary Circuit 6 kV
Rated Insulation Voltage (Ui):
690 V
Number of Auxiliary Contacts NC:
1
Number of Auxiliary Contacts NO:
1
Degree of Protection:
IP20
Electrical Durability:
100000 cycle
Mechanical Durability:
Nr. Operations 100000 cycle
Terminal Type:
Screw Terminals
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.75 ... 1.5 mm²

Flexible with Insulated Ferrule 1/2x 0.75 ... 1.5 mm²

Flexible 1/2x 0.75 ... 1.5 mm²

Rigid 1/2x 1 ... 1.5 mm²
Tightening Torque:
Auxiliary Circuit 0.8 ... 1.2 N·m
Wire Stripping Length:
Auxiliary Circuit 8 mm
Recommended Screw Driver:
M3

Pozidriv 2
Mounting Position:
1 ... 6
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V AC
Connecting Capacity Auxiliary Circuit UL/CSA:
Flexible 1/2x 16-14 AWG

Stranded 1/2x 16-14 AWG
Tightening Torque UL/CSA:
Auxiliary Circuit 7 in·lb
Contact Rating UL/CSA:
B600

Q600
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -50 ... +80 °C
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 25g
Resistance to Vibrations:
5g 3 ... 150 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA963005-4502
RoHS Declaration:
No declaration needed
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006539
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
A2L Certificate – IEC:
1SAA963000-4601
ABS Certificate:
1SAA963001-0101
BV Certificate:
1SAA963002-0201
CB Certificate:
1SAA963004-2002
CCC Certificate:
2024010305656671
CQC Certificate:
CQC2017010304032778
cUL Certificate:
cUL_E137861
Declaration of Conformity - CCC:
2020980304001252
Declaration of Conformity - CE:
1SAD101100-3410
Declaration of Conformity - UKCA:
1SAD201100-3410
DNV GL Certificate:
1SAA963001-0304
LR Certificate:
1SAA963001-0502
1SAA963001-0501
1SAA963000-0505
1SAA918001-0501
RINA Certificate:
1SAA963002-0802
UL Certificate:
UL_E137861
Container Information
Package Level 1 Units:
box 2 piece
Package Level 1 Width:
25 mm
Package Level 1 Depth / Length:
80 mm
Package Level 1 Height:
93 mm
Package Level 1 Gross Weight:
0.08 kg
Package Level 1 EAN:
4013614481437
Package Level 2 Units:
carton 160 piece
Package Level 2 Width:
280 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Height:
210 mm
Package Level 2 Gross Weight:
6.775 kg
Package Level 2 EAN:
4013614522772
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000041 - Auxiliary contact block
ETIM 10:
EC000041 - Auxiliary contact block
eClass:
V11.0 : 27371302
UNSPSC:
39121522
IDEA Granular Category Code (IGCC):
4743 >> Auxiliary contact block
E-Number (Finland):
3706016
E-Number (Norway):
4364279
E-Number (Sweden):
3112005
No downloads available
EPLAN DATA HK1-11
2D & 3D Data HK1-11
6.3.0.53655