HKF1-11
1SAM201901R1001
4013614320354
HKF1-11 Aux.-contact for front mounting
Auxiliary contacts HKF1 with screw terminals change position with the main contacts of the manual motor starter. They are mounted on the front side of manual motor starters MS116, MS132 or MS165. Auxiliary contacts HKF1 are available as normally open or normally closed contacts.
No
Germany
999 day
Replaced
Active
BRAPR001EXPU
4001
Product under warranty must be returned
55 day
CHABB001EXPU
0 day
CHNOR001EXPU
CLABB001EXPU
CNIAB001EXPU
China
67 day
Inactive
COABB001EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
ESATD001EXPU
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABB039EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOATDRLCEXPU
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
ZATAD021EXPU
1 piece
85365080
45 mm
12.5 mm
26.5 mm
0.015 kg
250 V
Auxiliary Circuit DC
Auxiliary Circuit 50 Hz
Auxiliary Circuit 60 Hz
Auxiliary Circuit 6 kV
1
IP20
100000 cycle
Nr. Operations 100000 cycle
Screw Terminals
Flexible with Ferrule 1/2x 0.75 ... 1.5 mm²
Flexible with Insulated Ferrule 1/2x 0.75 ... 1.5 mm²
Flexible 1/2x 0.75 ... 1.5 mm²
Rigid 1/2x 1.0 ... 2.5 mm²
Auxiliary Circuit 0.8 ... 1.2 N·m
Auxiliary Circuit 8 mm
M3
Pozidriv 2
1 ... 6
Main Circuit 250 V AC
Flexible 1/2x 16-14 AWG
Stranded 1/2x 16-14 AWG
Auxiliary Circuit 7 in·lb
B300
R300
Operation -25 ... +60 °C
Storage -50 ... +80 °C
11 ms Pulse 25g
5g 3 ... 150 Hz
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 10 piece
148 mm
36 mm
50 mm
0.195 kg
4013614481413
carton 500 piece
280 mm
395 mm
210 mm
10.125 kg
4013614522727
Q
EC002498 - Accessories for low-voltage switch technology
EC000041 - Auxiliary contact block
V11.0 : 27371302
39121522
4743 >> Auxiliary contact block
3706015
4364278
3112001