MSMN
MSMN
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MSMN

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Manual Motor Starters
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Manual Motor Starters
  5. Manual Motor Starters
- Show Less..
No label translation
General Information
Extended Product Type:
MSMN
Product ID:
1SAM101923R0002
EAN:
4013614405334
Catalog Description:
MSMN Driver w. screw for manual motor staters, 6x6
Long Description:
MSMN drivers with coding can be used in door coupling solutions for operating manual motor starters MS116, MS132 or MS165 in the back of a switch cabinet from outside. MSMN can be used with shafts OXS6 from 6mm up to 180 mm. Shafts can be applied in one designated position only. An uncoded driver is available as well (MSMNO).
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
2CDC131032M6801
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
10 mm
Product Net Height:
12.5 mm
Product Net Depth / Length:
31.2 mm
Product Net Weight:
1.7 g
Technical
Tightening Torque:
0.12 N·m
Technical UL/CSA
Tightening Torque UL/CSA:
1.06 in·lb
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA963005-4502
RoHS Declaration:
No declaration needed
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006539
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
Declaration of Conformity - CE:
1SAD101100-3411
Declaration of Conformity - UKCA:
1SAD201100-3411
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
70 mm
Package Level 1 Depth / Length:
118 mm
Package Level 1 Height:
11 mm
Package Level 1 Gross Weight:
2 g
Package Level 1 EAN:
4013614405334
Package Level 2 Units:
10 piece
Package Level 2 Width:
280 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Height:
210 mm
Package Level 2 Gross Weight:
0.02 kg
Package Level 2 EAN:
4013614409813
External Classifications and Standards
Object Classification Code:
X
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 10:
EC002498 - Accessories/spare parts for low-voltage switch technology
eClass:
V11.0 : 27371392
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
E-Number (Finland):
3705870
E-Number (Norway):
4364254
E-Number (Sweden):
3112084
No downloads available
2D & 3D Data MSMN
6.3.0.53655