CT5L850R/4
CT5L850R/4
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CT5L850R/4

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Motor Controllers
  5. Universal Motor Controllers Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
CT5L850R/4
Product ID:
1SAJ929501R0850
EAN:
4013614482144
Catalog Description:
CT5L850R/4, 3-Phase Current Transformer Rated nominal current range 500 … 850A
Long Description:
External current transformer for currents up to 850 A primary side. The secondary side is feed to the UMC100.3 motor controller. This enables the UMC100.3 to see up to the primary current.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85043129
Product Main Type:
CT
Popular Downloads
Data Sheet, Technical Information:
2CDC135027D0201
Instructions and Manuals:
1SAC200366M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC174079_EPLAN
Dimensions
Product Net Width:
245 mm
Product Net Depth / Length:
100 mm
Product Net Height:
135 mm
Product Net Weight:
1.9 kg
Technical
Connecting Capacity:
1x 1.5-6 mm²
Recommended Screw Driver:
Pozidriv 1
Standards:
IEC/EN 60947-1

IEC/EN 60947-4-1
Suitable For:
UMC100-FBP

UMC100.3
Suitable for Product Class:
Universal Motor Controllers
Terminal Type:
Screw Terminals
Wire Stripping Length:
7 mm
Technical UL/CSA
Connecting Capacity UL/CSA:
Flexible with Ferrule 1x 16-10 AWG

Rigid 1x 16-10 AWG
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA983001-4501
RoHS Declaration:
1SAA983002-4501
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006538
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
ABS Certificate:
9AKK106930A7739
ATEX Certificate:
Not available
CB Certificate:
DK-41658-A1-UL
cULus Certificate:
CULUS508_20120727-E356879
Declaration of Conformity - CE:
1SVD981040-00
DNV Certificate:
TAA000015X-revision4
GL Certificate:
1SAA962005-0401
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
257 mm
Package Level 1 Depth / Length:
140 mm
Package Level 1 Height:
244 mm
Package Level 1 Gross Weight:
1.9 kg
Package Level 1 EAN:
4013614482144
External Classifications and Standards
eClass:
V11.0 : 27210902
E-Number (Norway):
4552515
ETIM 6:
EC002048 - Current transformer
ETIM 7:
EC002048 - Current transformer
ETIM 8:
EC002048 - Current transformer
ETIM 9:
EC002048 - Current transformer
IDEA Granular Category Code (IGCC):
4183 >> Current transformer
Object Classification Code:
T
UNSPSC:
39121032
No downloads available
EPLAN Data CT5L850R/4
6.3.0.53655