CT4L185R/4
1SAJ929500R0185
4013614482113
CT4L185R/4, 3-Phase Current Transformer Rated nominal current range 60 … 185A
External current transformer for currents up to 185 A primary side. The secondary side is feed to the UMC100.3 motor controller. This enables the UMC100.3 to see up to the primary current.
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
INABB003EXPU
1 piece
85043129
CT
192 mm
43 mm
98 mm
1.55 kg
1x 1.5-6 mm²
Pozidriv 1
IEC/EN 60947-1
IEC/EN 60947-4-1
UMC22
UMC100
Screw Terminals
7 mm
Flexible with Ferrule 1x 16-10 AWG
Rigid 1x 16-10 AWG
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
199 mm
140 mm
195 mm
V11.0 : 27210902
4552519
EC002048 - Current transformer
4183 >> Current transformer
T
39121032