CDP23.150
CDP23.150
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CDP23.150

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Motor Controllers
  5. Universal Motor Controllers Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
CDP23.150
Product ID:
1SAJ929230R0015
EAN:
4013614496424
Catalog Description:
CDP23.150 Cable ETH-X1/X4-UMC100.3 unshielded, length 1.5 m
Long Description:
CDP23.150 cable from Ethernet
interface like MTQ22 or PNQ22 to UMC100.3.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85444290
Product Main Type:
CDP
Popular Downloads
Data Sheet, Technical Information:
2CDC135032D0201
Instructions and Manuals:
2CDC135032D0201
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC181493_EPLAN
Dimensions
Product Net Width:
23.3 mm
Product Net Depth / Length:
1500 mm
Product Net Height:
8.3 mm
Product Net Weight:
100 g
Technical
Connecting Capacity:
1x 0.34 mm²
Mounting Type:
Wall Duct
Mounting on DIN Rail:
No
Recommended Screw Driver:
Pozidriv 1
Suitable For:
UMC100.3

PNQ22-FBP.0:MTQ22-FBP.0
Suitable for Product Class:
Universal Motor Controllers

Universal Motor Controllers Accessories
Terminal Type:
Push-in Spring Terminals
Wire Stripping Length:
7 mm
Technical UL/CSA
Connecting Capacity UL/CSA:
Flexible with Ferrule 1x 22 AWG

Rigid 1x 22 AWG
Environmental
Degree of Protection:
IP20
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA983001-4501
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
ATEX Certificate:
Not available
Declaration of Conformity - CE:
No declaration needed
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
210 mm
Package Level 1 Depth / Length:
190 mm
Package Level 1 Height:
38 mm
Package Level 1 Gross Weight:
100 g
Package Level 1 EAN:
4013614496424
External Classifications and Standards
eClass:
V11.0 : 27242608
E-Number (Norway):
4552633
ETIM 6:
EC001604 - Fieldbus, decentr. periphery - communication module
ETIM 7:
EC001604 - Fieldbus, decentr. periphery - communication module
ETIM 8:
EC001604 - Fieldbus, decentr. periphery - communication module
ETIM 9:
EC001604 - Fieldbus, decentr. periphery - communication module
IDEA Granular Category Code (IGCC):
1722 >> Network cable
Object Classification Code:
W
UNSPSC:
26121609
No downloads available
EPLAN Data CDP23.150
6.3.0.53655