CDP23.150
1SAJ929230R0015
4013614496424
CDP23.150 Cable ETH-X1/X4-UMC100.3 unshielded, length 1.5 m
CDP23.150 cable from Ethernet interface like MTQ22 or PNQ22 to UMC100.3.
1 piece
85444290
CDP
23.3 mm
1500 mm
8.3 mm
100 g
1x 0.34 mm²
Wall Duct
No
Pozidriv 1
UMC100.3
PNQ22-FBP.0:MTQ22-FBP.0
Universal Motor Controllers
Universal Motor Controllers Accessories
Push-in Spring Terminals
7 mm
Flexible with Ferrule 1x 22 AWG
Rigid 1x 22 AWG
IP20
No declaration needed
Product Not in WEEE Scope
bag 1 piece
210 mm
190 mm
38 mm
V11.0 : 27242608
4552633
EC001604 - Fieldbus, decentr. periphery - communication module
1722 >> Network cable
W
26121609