CEM11-FBP.60
1SAJ929200R0060
4013614388620
CEM11-FBP.60 Earth Leakage Monitor 60 mm Ø, setting 0.12 ... 6.8 A
CEM11-FBP.60 Earth Leakage Monitor features a 60 mm diameter through-hole. A threshold can be set, upon violation of this threshold a binary signal is outputted.
1 piece
85043129
CEM11-FBP
135 mm
116 mm
38 mm
330 g
1x 0.75-1.5 mm²
Any
DIN-Rail with Adapter
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Approximately 0.2 W
24 V DC
Main Circuit 50 / 60 Hz
Pozidriv 1
0.12 ... 6.8 A
IEC/EN 60947-1
IEC/EN 60947-4-1
UMC100-FBP
UMC100.3
Universal Motor Controllers
Auxiliary Circuit 0.6 ... 1 N·m
Control Circuit 0.6 ... 1 N·m
7 mm
Flexible with Ferrule 1x 18-16 AWG
Rigid 1x 18-16 AWG
IP20
Following EU Directive 2011/65/EU
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
0.334 kg
V11.0 : 27242608
4552506
EC001604 - Fieldbus, decentr. periphery - communication module
6312 >> Earth leakage devices
B
41113645