CEM11-FBP.35
1SAJ929200R0035
4013614388613
CEM11-FBP.35 Earth Leakage Monitor 35 mm Ø, setting 0.1 ... 3.4 A
CEM11-FBP.35 Earth Leakage Monitor features a 35 mm diameter through hole. A threshold can be set, upon violation of this threshold a binary signal is outputted.
1 piece
85043129
CEM11-FBP
100 mm
79 mm
31 mm
200 g
1x 0.75-1.5 mm²
Any
DIN-Rail with Adapter
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Approximately 0.2 W
24 V DC
Main Circuit 50 / 60 Hz
Pozidriv 1
0.1 ... 3.4 A
IEC/EN 60947-1
IEC/EN 60947-4-1
UMC100-FBP
UMC100.3
Universal Motor Controllers
Auxiliary Circuit 0.6 ... 1 N·m
Control Circuit 0.6 ... 1 N·m
7 mm
Flexible with Ferrule 1x 18-16 AWG
Rigid 1x 18-16 AWG
IP20
Following EU Directive 2011/65/EU
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
0.205 kg
V11.0 : 27242608
4552505
EC001604 - Fieldbus, decentr. periphery - communication module
6312 >> Earth leakage devices
B
41113645