CEM11-FBP.35
CEM11-FBP.35
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CEM11-FBP.35

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Motor Controllers
  5. Universal Motor Controllers Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
CEM11-FBP.35
Product ID:
1SAJ929200R0035
EAN:
4013614388613
Catalog Description:
CEM11-FBP.35 Earth Leakage Monitor 35 mm Ø, setting 0.1 ... 3.4 A
Long Description:
CEM11-FBP.35 Earth Leakage Monitor features a 35 mm diameter through hole. A threshold can be set, upon violation of this threshold a binary signal is outputted.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85043129
Product Main Type:
CEM11-FBP
Popular Downloads
Data Sheet, Technical Information:
2CDC135010D0204
Instructions and Manuals:
2CDC135010D0204
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC129857_EPLAN
Dimensions
Product Net Width:
100 mm
Product Net Depth / Length:
79 mm
Product Net Height:
31 mm
Product Net Weight:
200 g
Technical
Connecting Capacity:
1x 0.75-1.5 mm²
Mounting Position:
Any
Mounting Type:
DIN-Rail with Adapter
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Power Loss:
Approximately 0.2 W
Rated Control Supply Voltage (Us):
24 V DC
Rated Frequency (f):
Main Circuit 50 / 60 Hz
Recommended Screw Driver:
Pozidriv 1
Setting Range:
0.1 ... 3.4 A
Standards:
IEC/EN 60947-1

IEC/EN 60947-4-1
Suitable For:
UMC100-FBP

UMC100.3
Suitable for Product Class:
Universal Motor Controllers
Tightening Torque:
Auxiliary Circuit 0.6 ... 1 N·m

Control Circuit 0.6 ... 1 N·m
Wire Stripping Length:
7 mm
Technical UL/CSA
Connecting Capacity UL/CSA:
Flexible with Ferrule 1x 18-16 AWG

Rigid 1x 18-16 AWG
Environmental
Degree of Protection:
IP20
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA983001-4501
RoHS Declaration:
1SAA983002-4501
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006538
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
ATEX Certificate:
Not available
Declaration of Conformity - CE:
1SVD981041-00
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
100 mm
Package Level 1 Depth / Length:
79 mm
Package Level 1 Height:
31 mm
Package Level 1 Gross Weight:
0.205 kg
Package Level 1 EAN:
4013614388613
External Classifications and Standards
eClass:
V11.0 : 27242608
E-Number (Norway):
4552505
ETIM 6:
EC001604 - Fieldbus, decentr. periphery - communication module
ETIM 7:
EC001604 - Fieldbus, decentr. periphery - communication module
ETIM 8:
EC001604 - Fieldbus, decentr. periphery - communication module
ETIM 9:
EC001604 - Fieldbus, decentr. periphery - communication module
IDEA Granular Category Code (IGCC):
6312 >> Earth leakage devices
Object Classification Code:
B
UNSPSC:
41113645
No downloads available
EPLAN Data CEM11-FBP.35
6.3.0.53655