IOIO-CAB.030
1SAJ692000R0001
4013614404238
IOIO-CAB.030 Connection Cable IO Module - IO Module
IOIO-CAB.030 Connection Cable to connect one IO Module to one other IO Module, e.g. DX111-FBP.0 to VI150-FBP.0. The cable wires are twisted and unshielded.
1 piece
85444290
UMC100 I/Os
16 mm
310 mm
0.019 mm
0.008 kg
1x 0.75-1.5 mm²
DIN-Rail with Adapter
No
Pozidriv 1
DX111-FBP.0
DX122-FBP.0
AI111.0
VI150-FBP.0
Universal Motor Controllers Accessories
Screw Terminals
Control Circuit 0.5 N·m
7 mm
Flexible with Ferrule 1x 18-16 AWG
Rigid 1x 18-16 AWG
IP20
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Product Not in WEEE Scope
bag 1 piece
22.5 mm
102 mm
78 mm
V11.0 : 27242608
4552567
EC001604 - Fieldbus, decentr. periphery - communication module
3587 >> Fieldbus, decentr. periphery - communication module
X
32151802