IOIO-CAB.030
IOIO-CAB.030
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IOIO-CAB.030

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Motor Controllers
  5. Universal Motor Controllers Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
IOIO-CAB.030
Product ID:
1SAJ692000R0001
EAN:
4013614404238
Catalog Description:
IOIO-CAB.030 Connection Cable IO Module - IO Module
Long Description:
IOIO-CAB.030 Connection Cable to connect one IO Module to one other IO Module, e.g. DX111-FBP.0 to VI150-FBP.0. The cable wires are twisted and unshielded.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85444290
Product Main Type:
UMC100 I/Os
Popular Downloads
Data Sheet, Technical Information:
2CDC135013D0202
Instructions and Manuals:
2CDC135013D0202
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC159135_EPLAN
Dimensions
Product Net Width:
16 mm
Product Net Depth / Length:
310 mm
Product Net Height:
0.019 mm
Product Net Weight:
0.008 kg
Technical
Connecting Capacity:
1x 0.75-1.5 mm²
Mounting Type:
DIN-Rail with Adapter
Mounting on DIN Rail:
No
Recommended Screw Driver:
Pozidriv 1
Suitable For:
DX111-FBP.0

DX122-FBP.0

AI111.0

VI150-FBP.0
Suitable for Product Class:
Universal Motor Controllers Accessories
Terminal Type:
Screw Terminals
Tightening Torque:
Control Circuit 0.5 N·m
Wire Stripping Length:
7 mm
Technical UL/CSA
Connecting Capacity UL/CSA:
Flexible with Ferrule 1x 18-16 AWG

Rigid 1x 18-16 AWG
Environmental
Degree of Protection:
IP20
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA983001-4501
RoHS Information:
1SAA983002-4501
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
ATEX Certificate:
Not available
Declaration of Conformity - CE:
No declaration needed
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
22.5 mm
Package Level 1 Depth / Length:
102 mm
Package Level 1 Height:
78 mm
Package Level 1 Gross Weight:
0.008 kg
Package Level 1 EAN:
4013614404238
External Classifications and Standards
eClass:
V11.0 : 27242608
E-Number (Norway):
4552567
ETIM 6:
EC001604 - Fieldbus, decentr. periphery - communication module
ETIM 7:
EC001604 - Fieldbus, decentr. periphery - communication module
ETIM 8:
EC001604 - Fieldbus, decentr. periphery - communication module
ETIM 9:
EC001604 - Fieldbus, decentr. periphery - communication module
IDEA Granular Category Code (IGCC):
3587 >> Fieldbus, decentr. periphery - communication module
Object Classification Code:
X
UNSPSC:
32151802
No downloads available
EPLAN Data IOIO-CAB.030
6.3.0.53655