VI155.0
1SAJ655000R0101
4013614566257
VI155.0 Volt.-module for UMC100 Also for use in IT networks, Ue 150-690V AC
Voltage expansion module for UMC100. Also for use in IT networks. With this module the UMC100 provides voltage and power based supervision. Available process data: line to line voltage, power, energy, cosphi, THD (total harmonic distortion)
Germany
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
28 day
CZABB006EXPU
1 piece
90303370
VI1
22.5 mm
105.9 mm
85.6 mm
0.148 kg
1x 0.75-2.5 mm²
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Approximately 0.8 W
24 V DC
Pozidriv 1
CAN/CSA C22.2 No.14
IEC/EN 60947-1
IEC/EN 60947-5-1
IEC 61131-2
UL 508
Universal Motor Controllers
Screw Terminals
Auxiliary Circuit 0.22 N·m
Control Circuit 0.6 ... 0.8 N·m
7 mm
Flexible with Ferrule 1x 18-14 AWG
Flexible 1x 18-14 AWG
Rigid 1x 20-12 AWG
IP20
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
97 mm
30 mm
109 mm
0.173 kg
V11.0 : 27370805
4552564
EC002613 - Extension module for motor management device
B