DX122.0
1SAJ622000R0102
4013614566240
DX122.0 I/O-module for UMC100 DI 110/230VAC, supply 24VDC
DX122 IO-Module for UMC100, 8 DI 110-230 V AC, 4 DO, 1AO, Supply 24 V DC. One digital extension module can be connected at the same time.
1 piece
85389091
DX1
45 mm
107 mm
85.6 mm
0.241 kg
1x 0.75-2.5 mm²
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Approximately 2 W
24 V DC
Pozidriv 1
CAN/CSA C22.2 No.14
IEC/EN 60947-1
IEC/EN 61131-2
UL 508
UMC100
Universal Motor Controllers
Screw Terminals
Auxiliary Circuit 0.22 N·m
Control Circuit 0.6 ... 0.8 N·m
7 mm
Flexible with Ferrule 1x 18-14 AWG
Flexible 1x 18-14 AWG
Rigid 1x 20-12 AWG
IP20
Following EU Directive 2011/65/EU
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
97 mm
52.5 mm
109 mm
0.27 kg
V11.0 : 27370805
4552561
EC002613 - Extension module for motor management device
B