DX111.0
DX111.0
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

DX111.0

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Motor Controllers
  5. Universal Motor Controllers Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
DX111.0
Product ID:
1SAJ611000R0102
EAN:
4013614566226
Catalog Description:
DX111.0 I/O-module for UMC100 DI 24 VDC, supply 24VDC
Long Description:
DX111 IO-Module for UMC100, 8 DI 24 V DC, 4 DO, 1AO, Supply 24 V DC. One digital extension module can be connected at the same time.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CZABB006
Country or Territory of Origin:
Germany
Lead Time:
28 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CZABB006EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389091
Product Main Type:
DX1
Popular Downloads
Data Sheet, Technical Information:
2CDC135032D0204
EPLAN Data:
9AAC159135_EPLAN
Dimensions
Product Net Width:
45 mm
Product Net Depth / Length:
107 mm
Product Net Height:
85.6 mm
Product Net Weight:
0.241 kg
Technical
Connecting Capacity:
1x 0.75-2.5 mm²
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Power Loss:
Approximately 3 W
Rated Control Supply Voltage (Us):
24 V DC
Recommended Screw Driver:
Pozidriv 1
Standards:
CAN/CSA C22.2 No.14

IEC/EN 60947-1

IEC/EN 60947-5-1

IEC/EN 61131-2

UL 508
Suitable For:
UMC100
Suitable for Product Class:
Universal Motor Controllers
Terminal Type:
Screw Terminals
Tightening Torque:
Auxiliary Circuit 0.22 N·m

Control Circuit 0.6 ... 0.8 N·m
Wire Stripping Length:
7 mm
Technical UL/CSA
Connecting Capacity UL/CSA:
Flexible with Ferrule 1x 18-14 AWG

Flexible 1x 18-14 AWG

Rigid 1x 20-12 AWG
Environmental
Degree of Protection:
IP20
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA983001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006538
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
ABS Certificate:
9AKK106930A7739
ATEX Certificate:
Not available
CB Certificate:
1SAA962001-2002
CCC Certificate:
CCC_2012010304541820
cULus Certificate:
cULus_20220318_E48139
Declaration of Conformity - CCC:
'2020980304001299
Declaration of Conformity - CE:
1SVD981084-00
Declaration of Conformity - UKCA:
1SVD981084-10
DNV Certificate:
TAA000015X-revision4
GL Certificate:
1SAA962005-0401
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
52.5 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.27 kg
Package Level 1 EAN:
4013614566226
External Classifications and Standards
eClass:
V11.0 : 27370805
E-Number (Norway):
4552560
ETIM 6:
EC002613 - Extension module for motor management device
ETIM 7:
EC002613 - Extension module for motor management device
ETIM 8:
EC002613 - Extension module for motor management device
ETIM 9:
EC002613 - Extension module for motor management device
Object Classification Code:
B
No downloads available
There are no related links available
6.3.0.53655