UMC100-PAN
UMC100-PAN
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

UMC100-PAN

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Motor Controllers
  5. Universal Motor Controllers Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
UMC100-PAN
Product ID:
1SAJ590000R0103
EAN:
4013614496950
Catalog Description:
UMC100-PAN LCD Panel with USB Interface Replaces 1SAJ590000R0102
Long Description:
UMC100-PAN is a LCD Panel with USB Interface for connection to a PC. It can be directly mounted onto the UMC100.3 motor controller. Or it also can be mounted at the front of a drawer and connected to the UMC100.3 via the UMC100-CAB.xx0.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - INABB003
Country or Territory of Origin:
India
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABB003EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85371091
Product Main Type:
UMC100-PAN
Popular Downloads
Data Sheet, Technical Information:
2CDC135032D0201
Instructions and Manuals:
1SAC200365M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC159134_EPLAN
Dimensions
Product Net Width:
50 mm
Product Net Depth / Length:
17 mm
Product Net Height:
67 mm
Product Net Weight:
0.047 kg
Technical
Mounting Type:
UMC100.3/Door Mounted
Power Loss:
Approximately 0.3 W
Standards:
CAN/CSA C22.2 No.60947-1

CAN/CSA C22.2 No.60947-4-1

IEC/EN 61000-6-2

IEC/EN 61000-6-4

UL 60947-1

UL 60947-4-1A
Suitable For:
UMC100
Environmental
Ambient Air Temperature:
Operation 0 ... +55 °C
Degree of Protection:
IP52
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA983001-4501
RoHS Declaration:
1SAA983002-4501
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006538
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
ABS Certificate:
9AKK106930A7739
ATEX Certificate:
9AKK106713A2630
cULus Certificate:
20141015_E48139
Declaration of Conformity - CE:
1SVD981047
DNV Certificate:
TAA000015X-revision4
EU Data Act Compliance Declaration:
1SAC200463M0001
GL Certificate:
1SAA962005-0401
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
84 mm
Package Level 1 Depth / Length:
23 mm
Package Level 1 Height:
62 mm
Package Level 1 Gross Weight:
0.047 kg
Package Level 1 EAN:
4013614496950
External Classifications and Standards
eClass:
V11.0 : 27370806
E-Number (Finland):
3709071
E-Number (Norway):
4552625
ETIM 6:
EC002614 - Operator panel for Motor management device
ETIM 7:
EC002614 - Operator panel for Motor management device
ETIM 8:
EC002614 - Operator panel for Motor management device
ETIM 9:
EC002614 - Operator panel for Motor management device
IDEA Granular Category Code (IGCC):
6675 >> Liquid crystal display LCD panels or monitors
Object Classification Code:
P
UNSPSC:
43211902
No downloads available
EPLAN Data UMC100-PAN
2D & 3D Data UMC100-PAN
6.3.0.53655