UMC100.3 UC
UMC100.3 UC
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

UMC100.3 UC

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Motor Controllers
  5. Universal Motor Controllers
  1. Products
  2. Mining Solutions
  3. Grinding
  4. Gearless Mill Drives
  5. Control Block (E-House)
  1. Parts & Services
  2. Low Voltage Products and Systems
  3. Low Voltage Systems
  4. IEC - Low Voltage Motor Control Centers
  5. MNS 3.0 - MCC
  1. Parts & Services
  2. Low Voltage Products and Systems
  3. Service
  4. Spares and Consumables
  5. Parts
- Show Less..
+ Show All..
No label translation
General Information
Extended Product Type:
UMC100.3 UC
Product ID:
1SAJ530000R1100
EAN:
4013614496929
Catalog Description:
UMC100.3 UC, Supply 110-240 V AC/DC, 6DI, 4 DO, PTC input
Long Description:
The intelligent motor controller UMC100.3 DC uses a 110...240 V AC/DC supply and is suitable to protect against overload. It can be connected to a variety of communication networks and has a wide range of additional parameters to maximize motor protection.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB006
Country or Territory of Origin:
Germany
Lead Time:
42 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CZABB006EXPU
Warranty Return:
Product under warranty must be returned
Supplier Information - INABB003
Country or Territory of Origin:
India
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABB003EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85371091
Product Main Type:
UMC100.3 UC
Popular Downloads
Data Sheet, Technical Information:
2CDC135032D0204
Instructions and Manuals:
1SAC200339M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC181892_EPLAN
Dimensions
Product Net Width:
70 mm
Product Net Depth / Length:
107 mm
Product Net Height:
106 mm
Product Net Weight:
315 g
Technical
Connecting Capacity:
1x 0.2-2.5 mm²
Minimum Mounting Distance:
0 mm
Mounting Position:
1 ... 6
Number of Poles:
3P
Pollution Degree:
3
Power Loss:
Approximately 3.5 W
Rated Control Supply Voltage (Us):
110 ... 240 V AC/DC
Rated Frequency (f):
Main Circuit 50 Hz

Main Circuit 60 Hz

Supply Circuit 50/60 Hz
Rated Impulse Withstand Voltage (Uimp):
Auxiliary Circuit 4 kV
Rated Operational Current (Ie):
63 A
Rated Operational Voltage:
Main Circuit 690 V AC

Main Circuit 1000 V AC
Recommended Screw Driver:
Pozidriv 1
Setting Range:
0.24 ... 63 A
Standards:
CAN/CSA C22.2 No.60947-1

CAN/CSA C22.2 No.60947-4-1

IEC/EN 60947-1

IEC/EN 60947-4-1

IEC/EN 60947-5-1

IEC/EN 60947-8

UL 508
Terminal Type:
Screw Terminals
Tightening Torque:
Auxiliary Circuit 0.5 N·m

Control Circuit 0.5 N·m
Trip Class:
class 5E

class 10E

class 20E

class 30E

class 40E
Wire Stripping Length:
7 mm
Technical UL/CSA
Connecting Capacity UL/CSA:
1x 28-12 AWG
Maximum Operating Voltage UL/CSA:
Auxiliary Circuit 230 V AC/DC

Main Circuit 600 V AC
Tightening Torque UL/CSA:
Auxiliary Circuit 8 in·lb

Control Circuit 8 in·lb
Environmental
Ambient Air Temperature:
Operation 0 ... +60 °C

Storage -25 ... +70 °C
Degree of Protection:
IP20
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Resistance to Shock acc. to IEC 60068-2-27:
15g 1 shock 11 ms
Resistance to Vibrations:
4g 2 ... 100 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA983001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006538
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
ABS Certificate:
17-HG1610225-PDA
ATEX Certificate:
Not available
CB Certificate:
DK-41658-A1-UL
CCC Certificate:
2015010309791750
CQC Certificate:
CQC2015010309791750
cULus Certificate:
20141015_E48139
Declaration of Conformity - CCC:
2020980309000543
Declaration of Conformity - CE:
1SVD981038-00
DNV Certificate:
TAA000015X-revision4
EU Data Act Compliance Declaration:
1SAC200463M0001
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
142 mm
Package Level 1 Depth / Length:
122 mm
Package Level 1 Height:
117 mm
Package Level 1 Gross Weight:
325 g
Package Level 1 EAN:
4013614496929
External Classifications and Standards
eClass:
V11.0 : 27370804
E-Number (Finland):
3709069
E-Number (Norway):
4552621
ETIM 6:
EC002572 - Motor management device
ETIM 7:
EC002572 - Motor management device
ETIM 8:
EC002572 - Motor management device
ETIM 9:
EC002572 - Motor management device
IDEA Granular Category Code (IGCC):
4354 >> Motor control centers
Object Classification Code:
B
UNSPSC:
39121104
No downloads available
EPLAN Data UMC100.3 UC
2D & 3D Data UMC100.3 UC
6.3.0.53655