UMC100.3 UC
1SAJ530000R1100
4013614496929
UMC100.3 UC, Supply 110-240 V AC/DC, 6DI, 4 DO, PTC input
The intelligent motor controller UMC100.3 DC uses a 110...240 V AC/DC supply and is suitable to protect against overload. It can be connected to a variety of communication networks and has a wide range of additional parameters to maximize motor protection.
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
Germany
42 day
CZABB006EXPU
INABB003EXPU
1 piece
85371091
70 mm
107 mm
106 mm
315 g
1x 0.2-2.5 mm²
0 mm
1 ... 6
3P
3
Approximately 3.5 W
110 ... 240 V AC/DC
Main Circuit 50 Hz
Main Circuit 60 Hz
Supply Circuit 50/60 Hz
Auxiliary Circuit 4 kV
63 A
Main Circuit 690 V AC
Main Circuit 1000 V AC
Pozidriv 1
0.24 ... 63 A
CAN/CSA C22.2 No.60947-1
CAN/CSA C22.2 No.60947-4-1
IEC/EN 60947-1
IEC/EN 60947-4-1
IEC/EN 60947-5-1
IEC/EN 60947-8
UL 508
Screw Terminals
Auxiliary Circuit 0.5 N·m
Control Circuit 0.5 N·m
class 5E
class 10E
class 20E
class 30E
class 40E
7 mm
1x 28-12 AWG
Auxiliary Circuit 230 V AC/DC
Main Circuit 600 V AC
Auxiliary Circuit 8 in·lb
Control Circuit 8 in·lb
Operation 0 ... +60 °C
Storage -25 ... +70 °C
IP20
Without Derating 2000 m
15g 1 shock 11 ms
4g 2 ... 100 Hz
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
142 mm
122 mm
117 mm
325 g
V11.0 : 27370804
3709069
4552621
EC002572 - Motor management device
4354 >> Motor control centers
B
39121104