UMCPAN-CAB.150
1SAJ510004R0002
4013614499623
UMCPAN-CAB.150 Control Panel Connection Cable 1.5 m
The UMCPAN-CAB is a control panel cable and a mounting kit for use in drawer applications. It connects the panel, which is mounted on the drawer front with the UMC100.3 inside of the drawer. This cable is 1.5 m long.
1 piece
85444290
UMCPAN-CAB
7.7 mm
1510 mm
0.006 mm
0.088 kg
Pozidriv 1
UMC100-PAN
Universal Motor Controllers Accessories
Screw Terminals
Auxiliary Circuit 0.6 ... 1 N·m
Control Circuit 0.6 ... 1 N·m
IP54
No declaration needed
Product Not in WEEE Scope
bag 1 piece
84 mm
23 mm
63 mm
V11.0 : 27370806
4552624
EC002614 - Operator panel for Motor management device
4660 >> Electrical extension cable
X
39121440