UMCPAN-CAB.150
UMCPAN-CAB.150
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

UMCPAN-CAB.150

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Motor Controllers
  5. Universal Motor Controllers Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
UMCPAN-CAB.150
Product ID:
1SAJ510004R0002
EAN:
4013614499623
Catalog Description:
UMCPAN-CAB.150 Control Panel Connection Cable 1.5 m
Long Description:
The UMCPAN-CAB is a control panel cable and a mounting kit for use in drawer applications. It connects the panel, which is mounted on the drawer front with the UMC100.3 inside of the drawer. This cable is 1.5 m long.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85444290
Product Main Type:
UMCPAN-CAB
Popular Downloads
Data Sheet, Technical Information:
2CDC135032D0204
Instructions and Manuals:
1SAC200365M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC159134_EPLAN
Dimensions
Product Net Width:
7.7 mm
Product Net Depth / Length:
1510 mm
Product Net Height:
0.006 mm
Product Net Weight:
0.088 kg
Technical
Recommended Screw Driver:
Pozidriv 1
Suitable For:
UMC100-PAN
Suitable for Product Class:
Universal Motor Controllers Accessories
Terminal Type:
Screw Terminals
Tightening Torque:
Auxiliary Circuit 0.6 ... 1 N·m

Control Circuit 0.6 ... 1 N·m
Environmental
Degree of Protection:
IP54
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA983001-4501
RoHS Declaration:
1SAA983002-4501
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006538
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
ATEX Certificate:
Not available
Declaration of Conformity - CE:
No declaration needed
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
84 mm
Package Level 1 Depth / Length:
23 mm
Package Level 1 Height:
63 mm
Package Level 1 Gross Weight:
0.088 kg
Package Level 1 EAN:
4013614499623
External Classifications and Standards
eClass:
V11.0 : 27370806
E-Number (Norway):
4552624
ETIM 6:
EC002614 - Operator panel for Motor management device
ETIM 7:
EC002614 - Operator panel for Motor management device
ETIM 8:
EC002614 - Operator panel for Motor management device
ETIM 9:
EC002614 - Operator panel for Motor management device
IDEA Granular Category Code (IGCC):
4660 >> Electrical extension cable
Object Classification Code:
X
UNSPSC:
39121440
No downloads available
EPLAN Data UMCPAN-CAB.150
6.3.0.53655