UMCPAN-CAB.070
1SAJ510003R0002
4013614499630
UMCPAN-CAB.070 Control Panel Connection Cable 0.7 m
The UMCPAN-CAB is a control panel cable and a mounting kit for use in drawer applications. It connects the panel, which is mounted on the drawer front with the UMC100.3 inside of the drawer. This cable is 70 cm long.
1 piece
85444290
UMCPAN-CAB
7.7 mm
710 mm
0.006 mm
70 g
Pozidriv 1
UMC
Screw Terminals
Auxiliary Circuit 0.6 ... 1 N·m
Control Circuit 0.6 ... 1 N·m
IP54
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Product Not in WEEE Scope
bag 1 piece
84 mm
23 mm
63 mm
0.07 kg
V11.0 : 27370806
4552623
EC002614 - Operator panel for Motor management device
4660 >> Electrical extension cable
X
39121440