UMCPAN-CAB.070
UMCPAN-CAB.070
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

UMCPAN-CAB.070

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Motor Controllers
  5. Universal Motor Controllers Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
UMCPAN-CAB.070
Product ID:
1SAJ510003R0002
EAN:
4013614499630
Catalog Description:
UMCPAN-CAB.070 Control Panel Connection Cable 0.7 m
Long Description:
The UMCPAN-CAB is a control panel cable and a mounting kit for use in drawer applications. It connects the panel, which is mounted on the drawer front with the UMC100.3 inside of the drawer. This cable is 70 cm long.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85444290
Product Main Type:
UMCPAN-CAB
Popular Downloads
Data Sheet, Technical Information:
2CDC135032D0204
Instructions and Manuals:
1SAC200365M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC159134_EPLAN
Dimensions
Product Net Width:
7.7 mm
Product Net Depth / Length:
710 mm
Product Net Height:
0.006 mm
Product Net Weight:
70 g
Technical
Recommended Screw Driver:
Pozidriv 1
Suitable For:
UMC
Terminal Type:
Screw Terminals
Tightening Torque:
Auxiliary Circuit 0.6 ... 1 N·m

Control Circuit 0.6 ... 1 N·m
Environmental
Degree of Protection:
IP54
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA983001-4501
RoHS Declaration:
1SAA983002-4501
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
ATEX Certificate:
Not available
Declaration of Conformity - CE:
No declaration needed
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
84 mm
Package Level 1 Depth / Length:
23 mm
Package Level 1 Height:
63 mm
Package Level 1 Gross Weight:
0.07 kg
Package Level 1 EAN:
4013614499630
External Classifications and Standards
eClass:
V11.0 : 27370806
E-Number (Norway):
4552623
ETIM 6:
EC002614 - Operator panel for Motor management device
ETIM 7:
EC002614 - Operator panel for Motor management device
ETIM 8:
EC002614 - Operator panel for Motor management device
ETIM 9:
EC002614 - Operator panel for Motor management device
IDEA Granular Category Code (IGCC):
4660 >> Electrical extension cable
Object Classification Code:
X
UNSPSC:
39121440
No downloads available
EPLAN Data UMCPAN-CAB.070
6.3.0.53655