MRP31.0
MRP31.0
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MRP31.0

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Motor Controllers
  5. Universal Motor Controllers Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
MRP31.0
Product ID:
1SAJ251000R0001
EAN:
4013614496981
Catalog Description:
MRP31.0 Modbus RTU Interface
Long Description:
The MRP31.0 device allows the connection of the Universal Motor Controller UMC100.3 to a Modbus RTU network. It can be mounted directly onto the UMC100.3 or on the SMK3.0 mounting kit.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - INABB003
Country or Territory of Origin:
India
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABB003EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85176200
Product Main Type:
MRP31.0
Popular Downloads
Data Sheet, Technical Information:
2CDC194005D0201
Instructions and Manuals:
1SAC200307M0001
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
22.5 mm
Product Net Depth / Length:
54 mm
Product Net Height:
64 mm
Product Net Weight:
39 g
Technical
Connecting Capacity:
1x 0.2-2.5 mm²
Mounting Type:
UMC100.3/Single Mounting
Mounting on DIN Rail:
With Single Mounting KIt
Power Loss:
Approximately 0.6 W
Rated Control Supply Voltage (Us):
24 V DC
Recommended Screw Driver:
Pozidriv 1
Standards:
CAN/CSA C22.2 No.61010-1

CAN/CSA C22.2 No.61010-2-201

IEC/EN 61131-2

UL 61010-1

UL 61010-2-201
Suitable For:
UMC100.3
Terminal Type:
Screw Terminals
Tightening Torque:
Auxiliary Circuit 0.5 N·m

Control Circuit 0.5 N·m
Wire Stripping Length:
7 mm
Technical UL/CSA
Connecting Capacity UL/CSA:
Flexible with Ferrule 1x 28-12 AWG

Rigid 1x 28-12 AWG
Environmental
Degree of Protection:
IP20
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SAA983001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006538
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
ABS Certificate:
9AKK106930A7739
ATEX Certificate:
Not available
CB Certificate:
DK-41377-UL
cULus Certificate:
201410022014_10_02_E179611E179811
Declaration of Conformity - CE:
1SVD981073
DNV Certificate:
TAA000015X-revision4
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
112 mm
Package Level 1 Depth / Length:
26 mm
Package Level 1 Height:
67 mm
Package Level 1 Gross Weight:
45 g
Package Level 1 EAN:
4013614496981
External Classifications and Standards
eClass:
V11.0 : 27242608
E-Number (Norway):
4552632
ETIM 6:
EC001604 - Fieldbus, decentr. periphery - communication module
ETIM 7:
EC001604 - Fieldbus, decentr. periphery - communication module
ETIM 8:
EC001604 - Fieldbus, decentr. periphery - communication module
ETIM 9:
EC001604 - Fieldbus, decentr. periphery - communication module
IDEA Granular Category Code (IGCC):
3587 >> Fieldbus, decentr. periphery - communication module
Object Classification Code:
K
UNSPSC:
32151802
No downloads available
EPLAN Data MRP31.0
2D & 3D Data MRP31.0
6.3.0.53655