MRP31.0
1SAJ251000R0001
4013614496981
MRP31.0 Modbus RTU Interface
The MRP31.0 device allows the connection of the Universal Motor Controller UMC100.3 to a Modbus RTU network. It can be mounted directly onto the UMC100.3 or on the SMK3.0 mounting kit.
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
INABB003EXPU
1 piece
85176200
22.5 mm
54 mm
64 mm
39 g
1x 0.2-2.5 mm²
UMC100.3/Single Mounting
With Single Mounting KIt
Approximately 0.6 W
24 V DC
Pozidriv 1
CAN/CSA C22.2 No.61010-1
CAN/CSA C22.2 No.61010-2-201
IEC/EN 61131-2
UL 61010-1
UL 61010-2-201
UMC100.3
Screw Terminals
Auxiliary Circuit 0.5 N·m
Control Circuit 0.5 N·m
7 mm
Flexible with Ferrule 1x 28-12 AWG
Rigid 1x 28-12 AWG
IP20
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
112 mm
26 mm
67 mm
45 g
V11.0 : 27242608
4552632
EC001604 - Fieldbus, decentr. periphery - communication module
3587 >> Fieldbus, decentr. periphery - communication module
K
32151802