EH04-20N
EH04-20N
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

EH04-20N

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Installation Contactors
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Command and Signalling Devices
  5. Installation Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
EH04-20N
Product ID:
1SAE901901R1020
EAN:
4013614527623
Catalog Description:
EH04-20N Auxiliary Contact  - 0 NO - 0 NC - Auxiliary Circuit 50 Hz
Long Description:
The EH04 are auxiliary contact blocks which can be used in combination with all the new ESB..N and EN..N installation contactors.
These devices are available in 2 different contact configurations and no tool is needed for their assembling.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369010
Popular Downloads
EPLAN Data:
9AAC166191_EPLAN
Data Sheet, Technical Information:
2CDC103051C0201
Instructions and Manuals:
2CDC103043M6801
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
9 mm
Product Net Depth / Length:
65 mm
Product Net Height:
85 mm
Product Net Weight:
0.04 kg
Technical
Number of Main Contacts NO:
0
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
2
Number of Auxiliary Contacts NC:
0
Number of Poles:
2P
Standards:
IEC/EN 60947-5-1
Rated Operational Voltage:
Auxiliary Circuit 500 V AC
Rated Frequency (f):
Auxiliary Circuit 50 Hz

Auxiliary Circuit 60 Hz
Conventional Free-air Thermal Current (Ith):
Auxiliary Circuit 6 A
Rated Operational Current AC-15 (Ie):
(415 V AC) 3 A

(24 V) 6 A

(240 V) 4 A

(500 V) 2 A
Rated Operational Current DC-13 (Ie):
(125 V) 0.55 A

(250 V) 0.27 A
Short-Circuit Protective Devices:
gG Type Fuses 10 A
Rated Insulation Voltage (Ui):
500 V
Rated Impulse Withstand Voltage (Uimp):
Auxiliary Circuit 4 kV
Maximum Electrical Switching Frequency:
(AC-15) 360 cycles per hour

(DC-13) 360 cycles per hour
Minimum Switching Capacity:
> 17 V

> 5 mA
Power Loss:
at Rated Operating Conditions per Pole 0.84 W
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1x 1 ... 1.5 mm²

Flexible 1x 1 ... 2.5 mm²

Rigid 1x 1 ... 4 mm²

Rigid 2x 1 ... 1.5 mm²
Wire Stripping Length:
Auxiliary Circuit, Top Terminals (1x 1.5) 7 mm

Auxiliary Circuit, Top Terminals (1x 2.5 ... 4) 17 mm

Auxiliary Circuit, Top Terminals (2x 1.5) 17 mm

Auxiliary Circuit, Bottom Terminals (1x 1.5) 7 mm

Auxiliary Circuit, Bottom Terminals (1x 2.5 ... 4) 9 mm

Auxiliary Circuit, Bottom Terminals (2x 1.5) 9 mm
Degree of Protection:
IP20
Recommended Screw Driver:
Auxiliary Circuit Pozidriv 1
Tightening Torque:
Auxiliary Circuit 0.9 N·m
Terminal Type:
Screw Terminals
Width in Number of Modular Spacings:
1.0
Suitable For:
ESB16..N

ESB20..N

ESB25..N

ESB40..N

ESB63..N

EN20..N

EN25..N

EN40..N

ESB100..N
Suitable for Product Class:
Installation Contactors
Product Name:
Auxiliary Contact
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
600 V AC
General Use Rating UL/CSA:
(600 V AC) 5 A
Connecting Capacity Auxiliary Circuit UL/CSA:
Stranded 18-12 AWG
Contact Rating UL/CSA:
A600
Tightening Torque UL/CSA:
Auxiliary Circuit 8 in·lb
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C

Storage -40 ... +80 °C
Maximum Operating Altitude Permissible:
2000 m
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 15g
Resistance to Vibrations:
5g 3 ... 150 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Consumer
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
ABS Certificate:
1SAA920000-0101
CB Certificate:
1SAA920006-2001
CQC Certificate:
CQC2017010304980330
Declaration of Conformity - CCC:
2020980305001265
Declaration of Conformity - CE:
1SAD101100-3301
Declaration of Conformity - UKCA:
1SAD201100-3301
DNV Certificate:
1SAA920000-0306
EAC Certificate:
1SAA920002-2701
RINA Certificate:
1SAA920000-0801
UL Certificate:
E191658-19960301
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
87 mm
Package Level 1 Depth / Length:
18 mm
Package Level 1 Height:
69.5 mm
Package Level 1 Gross Weight:
0.05 kg
Package Level 1 EAN:
4013614527821
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC000041 - Auxiliary contact block
ETIM 8:
EC000041 - Auxiliary contact block
ETIM 9:
EC000041 - Auxiliary contact block
eClass:
V11.0 : 27371302
UNSPSC:
39121522
IDEA Granular Category Code (IGCC):
4743 >> Auxiliary contact block
E-Number (Finland):
3707817
E-Number (Norway):
4190271
E-Number (Sweden):
3210568
No downloads available
EPLAN Data EH04-20N
2D & 3D Data EH04-20N
6.3.0.53655