Loading Images..
No label translation
General Information
Extended Product Type:
EH04-11N
Product ID:
1SAE901901R1011
EAN:
4013614527616
Catalog Description:
EH04-11N Auxiliary Contact  - 0 NO - 0 NC - Auxiliary Circuit 50 Hz
Long Description:
The EH04 are auxiliary contact blocks which can be used in combination with all the new ESB..N and EN..N installation contactors.
These devices are available in 2 different contact configurations and no tool is needed for their assembling.
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369010
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
CAD Dimensional Drawing:
Dimensions
Product Net Width:
9 mm
Product Net Depth / Length:
65 mm
Product Net Height:
85 mm
Product Net Weight:
0.04 kg
Technical
Number of Main Contacts NO:
0
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
1
Number of Poles:
2P
Standards:
IEC/EN 60947-5-1
Rated Operational Voltage:
Auxiliary Circuit 500 V AC
Rated Frequency (f):
Auxiliary Circuit 50 Hz

Auxiliary Circuit 60 Hz
Conventional Free-air Thermal Current (Ith):
Auxiliary Circuit 6 A
Rated Operational Current AC-15 (Ie):
(415 V AC) 3 A

(24 V) 6 A

(240 V) 4 A

(500 V) 2 A
Rated Operational Current DC-13 (Ie):
(125 V) 0.55 A

(250 V) 0.27 A
Short-Circuit Protective Devices:
gG Type Fuses 10 A
Rated Insulation Voltage (Ui):
500 V
Rated Impulse Withstand Voltage (Uimp):
Auxiliary Circuit 4 kV
Maximum Electrical Switching Frequency:
(AC-15) 360 cycles per hour

(DC-13) 360 cycles per hour
Minimum Switching Capacity:
> 17 V

> 5 mA
Power Loss:
at Rated Operating Conditions per Pole 0.84 W
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1x 1 ... 1.5 mm²

Flexible 1x 1 ... 2.5 mm²

Rigid 1x 1 ... 4 mm²

Rigid 2x 1 ... 1.5 mm²
Wire Stripping Length:
Auxiliary Circuit, Top Terminals (1x 1.5) 7 mm

Auxiliary Circuit, Top Terminals (1x 2.5 ... 4) 17 mm

Auxiliary Circuit, Top Terminals (2x 1.5) 17 mm

Auxiliary Circuit, Bottom Terminals (1x 1.5) 7 mm

Auxiliary Circuit, Bottom Terminals (1x 2.5 ... 4) 9 mm

Auxiliary Circuit, Bottom Terminals (2x 1.5) 9 mm
Degree of Protection:
IP20
Recommended Screw Driver:
Auxiliary Circuit Pozidriv 1
Tightening Torque:
Auxiliary Circuit 0.9 N·m
Terminal Type:
Screw Terminals
Width in Number of Modular Spacings:
1.0
Suitable For:
ESB16..N

ESB20..N

ESB25..N

ESB40..N

ESB63..N

EN20..N

EN25..N

EN40..N

ESB100..N
Suitable for Product Class:
Installation Contactors
Product Name:
Auxiliary Contact
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
600 V AC
General Use Rating UL/CSA:
(600 V AC) 5 A
Connecting Capacity Auxiliary Circuit UL/CSA:
Stranded 18-12 AWG
Contact Rating UL/CSA:
A600
Tightening Torque UL/CSA:
Auxiliary Circuit 8 in·lb
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C

Storage -40 ... +80 °C
Maximum Operating Altitude Permissible:
2000 m
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 15g
Resistance to Vibrations:
5g 3 ... 150 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
WEEE B2C / B2B:
Business To Consumer
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
ABS Certificate:
CB Certificate:
CQC Certificate:
Declaration of Conformity - CCC:
Declaration of Conformity - CE:
Declaration of Conformity - UKCA:
DNV Certificate:
EAC Certificate:
RINA Certificate:
UL Certificate:
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
87 mm
Package Level 1 Depth / Length:
18 mm
Package Level 1 Height:
69.5 mm
Package Level 1 Gross Weight:
0.05 kg
Package Level 1 EAN:
4013614527814
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC000041 - Auxiliary contact block
ETIM 8:
EC000041 - Auxiliary contact block
ETIM 9:
EC000041 - Auxiliary contact block
eClass:
V11.0 : 27371302
UNSPSC:
39121522
E-Number (Finland):
3707816
E-Number (Norway):
4190272
E-Number (Sweden):
3210569
No downloads available