ESB100-40N-06
ESB100-40N-06
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

ESB100-40N-06

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Installation Contactors
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Command and Signalling Devices
  5. Installation Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
ESB100-40N-06
Product ID:
1SAE661111R0640
EAN:
4013614533228
Catalog Description:
ESB100-40N-06 Installation Contactors (NO) 100 A - 4 NO - 0 NC - 230 V - Control Circuit 400 Hz
Long Description:
The ESB100..N installation contactors are used to control single and three-phase loads up to 100 A and can be operated by AC or DC. 
These contactors are made for use in household applications as well as in industrial environments.
The following benefits are provided: 
Hum-free operation, low power consumption and integrated overvoltage protection. 
Various contact combinations and accessories are available.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Popular Downloads
EPLAN Data:
9AAC404721_EPLAN
Data Sheet, Technical Information:
2CDC103051C0201
Instructions and Manuals:
2CDC103043M6801
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
108 mm
Product Net Depth / Length:
65 mm
Product Net Height:
85 mm
Product Net Weight:
0.81 kg
Technical
Number of Main Contacts NO:
4
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
0
Number of Auxiliary Contacts NC:
0
Number of Poles:
4P
Standards:
IEC/EN 60947-1

IEC/EN 60947-4-1

IEC/EN 61095

UL 60947-1

UL 60947-4-1
Rated Operational Voltage:
Main Circuit 220 V DC

Main Circuit 400 V AC
Rated Frequency (f):
Control Circuit 400 Hz

Control Circuit 50 Hz

Control Circuit 60 Hz

Control Circuit DC

Main Circuit 50 Hz

Main Circuit 60 Hz

Main Circuit DC
Rated Operational Current AC-1 (Ie):
(NO) 100 A
Rated Operational Current AC-7a (Ie):
(NO) 100 A
Rated Operational Power AC-1 (Pe):
(230 V) Single Phase, NO 23 kW

(400 V) Three Phase, NO 69.3 kW
Rated Operational Power AC-7a (Pe):
(230 V) Single Phase, NO 23 kW
Rated Insulation Voltage (Ui):
500 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Electrical Durability:
AC-1 (NO) 50000 cycle

AC-7a (NO) 50000 cycle
Maximum Electrical Switching Frequency:
(AC-1) 150 cycles per hour

(AC-7a) 150 cycles per hour
Mechanical Durability:
Nr. Operations 1000000 cycle
Coil Operating Limits:
(acc. to IEC 60947-4-1)  0.85 ... 1.1 x Uc (at θ ≤ 55 °C)
Rated Control Circuit Voltage (Uc):
230 V
Coil Consumption:
Average Holding Value 50 / 60 Hz 7.5 V·A

Average Holding Value DC 8.5 W

Average Pull-in Value 50 Hz 90 V·A

Average Pull-in Value 60 Hz 90 V·A

Average Pull-in Value DC 100 W
Power Loss:
at Rated Operating Conditions per Pole 4.2 W

at Rated Operating Conditions AC-1 per Pole 6 W
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Connecting Capacity Main Circuit:
Flexible with Ferrule 1x 10 ... 35 mm²

Flexible with Insulated Ferrule 1x 10 ... 35 mm²

Flexible 1x 10 ... 35 mm²

Rigid 1x 10 ... 50 mm²
Connecting Capacity Control Circuit:
Flexible with Ferrule 1x 1 ... 2.5 mm²

Flexible with Ferrule 2x 0.75 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 1 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1 mm²

Flexible 1x 1 ... 2.5 mm²

Flexible 2x 1 ... 1.5 mm²

Rigid 1x 1 ... 4 mm²

Rigid 2x 1 ... 2.5 mm²
Wire Stripping Length:
Control Circuit 7 mm

Main Circuit 15 mm
Degree of Protection:
IP20
Recommended Screw Driver:
Control Circuit Pozidriv 1

Main Circuit Pozidriv 2
Tightening Torque:
Control Circuit 0.9 N·m

Main Circuit 3 N·m
Terminal Type:
Screw Terminals
Width in Number of Modular Spacings:
6.0
Product Name:
Installation Contactors
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 480 V AC
General Use Rating UL/CSA:
(acc. to UL 480 V) 100 A
Connecting Capacity Main Circuit UL/CSA:
Solid 8-0 AWG

Stranded 8-0 AWG
Connecting Capacity Control Circuit UL/CSA:
Solid 16-10 AWG

Stranded 16-10 AWG
Tightening Torque UL/CSA:
Control Circuit 8 in·lb

Main Circuit 27 in·lb
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C

Storage -40 ... +80 °C
Maximum Operating Altitude Permissible:
2000 m
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 15g
Pollution Degree:
3
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Information:
2CMT2021-006277
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Consumer
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SBC100156C0264
Environmental Product Declaration - EPD:
1SAC200434H0001
Certificates and Declarations
ABS Certificate:
1SAA920000-0101
CB Certificate:
1SAA920008-2001
CQC Certificate:
CQC2018010304057354
CQC2018010304057345
Declaration of Conformity - CCC:
2020980304001315
2020980304001316
Declaration of Conformity - CE:
1SAD101100-3301
Declaration of Conformity - UKCA:
1SAD201100-3301
DNV Certificate:
1SAA920000-0306
EAC Certificate:
1SAA920001-2702
NF Certificate:
1SAA920001-1202
RINA Certificate:
1SAA920000-0801
RMRS Certificate:
1SAA920000-0705
UL Certificate:
E191658-19960301
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
92.5 mm
Package Level 1 Depth / Length:
115.5 mm
Package Level 1 Height:
77 mm
Package Level 1 Gross Weight:
0.81 kg
Package Level 1 EAN:
4013614533211
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC001653 - Installation contactor for distribution board
ETIM 8:
EC001653 - Installation contactor for distribution board
ETIM 9:
EC001653 - Installation contactor for distribution board
eClass:
V11.0 : 27142308
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4759 >> Installation contactor for distribution board
E-Number (Finland):
3707598
E-Number (Sweden):
3210577
Accessories
No downloads available
EPLAN Data ESB100-40N-06
2D & 3D Data ESB100-40N-06
6.3.0.53655