ESB63-31N-06
1SAE351111R0631
4013614519222
ESB63-31N-06 Installation Contactor (NC) 30 A - 3 NO - 1 NC - 230 V - Control Circuit 400 Hz
The ESB63..N installation contactors are used to control single and three-phase loads up to 63 A and can be operated by AC or DC. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption and integrated overvoltage protection. Various contact combinations and accessories are available.
1 piece
85365080
54 mm
65 mm
85 mm
0.405 kg
3
1
0
4P
IEC/EN 60947-1
IEC/EN 60947-4-1
IEC/EN 61095
UL 60947-1
UL 60947-4-1
IEC 60335-2-40 A2L
Main Circuit 220 V DC
Main Circuit 400 V AC
Control Circuit 400 Hz
Control Circuit 50 Hz
Control Circuit 60 Hz
Control Circuit DC
Main Circuit 50 Hz
Main Circuit 60 Hz
Main Circuit DC
(NC) 30 A
(NO) 63 A
(230 V) Single Phase, NO 30 A
(400 V) Three Phase, NO 30 A
(230 V) Single Phase, NC 6.9 kW
(230 V) Single Phase, NO 14.5 kW
(400 V) Three Phase, NO 43.6 kW
(230 V) Single Phase, NO 5 kW
(400 V) Three Phase, NO 15 kW
8 x Ie / AC-3
10 x Ie / AC-3
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 240 A
500 V
6 kV
AC-1 (NC) 70000 cycle
AC-1 (NO) 100000 cycle
AC-3 (NO) 240000 cycle
AC-7a (NC) 70000 cycle
AC-7a (NO) 100000 cycle
AC-7b (NO) 240000 cycle
(AC-1) 300 cycles per hour
(AC-3) 600 cycles per hour
(AC-7a) 300 cycles per hour
(AC-7b) 600 cycles per hour
1000000 cycle
(acc. to IEC 60947-4-1) 0.85 ... 1.1 x Uc (at θ ≤ 55 °C)
230 V
Average Holding Value 50 / 60 Hz 4.5 V·A
Average Holding Value DC 5 W
Average Pull-in Value 50 Hz 60 V·A
Average Pull-in Value 60 Hz 60 V·A
Average Pull-in Value DC 70 W
at Rated Operating Conditions AC-1 per Pole 4.5 W
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Flexible with Ferrule 1x 1.5 ... 16 mm²
Flexible with Ferrule 2x 1.5 ... 10 mm²
Flexible with Insulated Ferrule 1x 1.5 ... 16 mm²
Flexible with Insulated Ferrule 2x 1.5 ... 10 mm²
Flexible 2x 1.5 ... 10 mm²
Flexible 1x 1.5 ... 16 mm²
Rigid 1x 1.5 ... 25 mm²
Rigid 2x 1.5 ... 10 mm²
Flexible with Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Ferrule 2x 0.75 ... 1.0 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 1 mm²
Flexible 1x 1 ... 4.0 mm²
Flexible 2x 1 ... 2.5 mm²
Rigid 1x 1 ... 4 mm²
Rigid 2x 1 ... 2.5 mm²
Control Circuit 7 mm
Main Circuit 13 mm
IP20
Control Circuit Pozidriv 1
Main Circuit Pozidriv 2
Control Circuit 0.9 N·m
Main Circuit 2.5 N·m
Screw Terminals
3.0
Installation Contactor
Main Circuit 480 V AC
(acc. to UL 240 V) 63 A
(acc. to UL 480 V) 63 A
(220 ... 240 V AC) Single Phase, NC 5 Hp
(220 ... 240 V AC) Single Phase, NO 5 Hp
(220 ... 240 V AC) Three Phase, NO 10 Hp
(440 ... 480 V AC) Single Phase, NC 7.5 Hp
(440 ... 480 V AC) Single Phase, NO 7.5 Hp
(440 ... 480 V AC) Three Phase, NO 15 Hp
Solid 16-4 AWG
Stranded 16-4 AWG
Solid 16-10 AWG
Stranded 16-10 AWG
Control Circuit 8 in·lb
Main Circuit 20 in·lb
(220 ... 240 V AC) Single Phase, NC 28 A
(220 ... 240 V AC) Single Phase, NO 28 A
(220 ... 240 V AC) Three Phase, NO 28 A
(440 ... 480 V AC) Single Phase, NC 21 A
(440 ... 480 V AC) Single Phase, NO 21 A
(440 ... 480 V AC) Three Phase, NO 21 A
Operation -25 ... +55 °C
Storage -40 ... +80 °C
2000 m
11 ms Pulse 15g
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Consumer
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
92 mm
57 mm
69.5 mm
4013614525537
32 piece
280 mm
395 mm
210 mm
13.3 kg
4013614539930
Q
EC001653 - Installation contactor for distribution board
V11.0 : 27142308
39121529
4759 >> Installation contactor for distribution board
3707592