ESB25-31N-06
1SAE231111R0631
4013614517945
ESB25-31N-06 Installation Contactor (NC) 25 A - 3 NO - 1 NC - 230 ... 240 V - Control Circuit 400 Hz
The ESB25..N installation contactors are used to control single and three-phase loads up to 25 A and can be operated by AC or DC. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption and integrated overvoltage protection. Various contact combinations and accessories are available.
1 piece
85365080
36 mm
65 mm
85 mm
0.235 kg
3
1
0
4P
IEC/EN 60947-1
IEC/EN 60947-4-1
IEC/EN 61095
UL 60947-1
UL 60947-4-1
IEC 60335-2-40 A2L
Main Circuit 220 V DC
Main Circuit 400 V AC
Control Circuit 400 Hz
Control Circuit 50 Hz
Control Circuit 60 Hz
Control Circuit DC
Main Circuit 50 Hz
Main Circuit 60 Hz
Main Circuit DC
(NC) 25 A
(NO) 25 A
(230 V) Single Phase, NC 6 A
(230 V) Single Phase, NO 9 A
(400 V) Three Phase, NO 9 A
(230 V) Single Phase, NC 5.8 kW
(230 V) Single Phase, NO 5.8 kW
(400 V) Three Phase, NO 17.3 kW
(230 V) Single Phase, NC 1.3 kW
(230 V) Single Phase, NO 1.3 kW
(400 V) Three Phase, NO 4 kW
(230 V) Single Phase, NC 0.9 kW
8 x Ie / AC-3
10 x Ie / AC-3
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 72 A
500 V
6 kV
AC-1 (NC) 50000 cycle
AC-1 (NO) 130000 cycle
AC-3 (NC) 340000 cycle
AC-3 (NO) 500000 cycle
AC-7a (NC) 50000 cycle
AC-7a (NO) 130000 cycle
AC-7b (NC) 340000 cycle
AC-7b (NO) 500000 cycle
(AC-1) 300 cycles per hour
(AC-3) 600 cycles per hour
(AC-7a) 300 cycles per hour
(AC-7b) 600 cycles per hour
Nr. Operations 1000000 cycle
(acc. to IEC 60947-4-1) 0.85 ... 1.1 x Uc (at θ ≤ 55 °C)
230 ... 240 V
Average Holding Value 50 / 60 Hz 4 V·A
Average Holding Value DC 4 W
Average Pull-in Value 50 Hz 4 V·A
Average Pull-in Value 60 Hz 4 V·A
Average Pull-in Value DC 4 W
at Rated Operating Conditions AC-1 per Pole 2 W
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Flexible with Ferrule 1x 1.5 ... 10 mm²
Flexible with Ferrule 2x 1.5 ... 2.5 mm²
Flexible with Insulated Ferrule 1x 1.5 ... 10 mm²
Flexible with Insulated Ferrule 2x 1.5 mm²
Flexible 1x 1.5 ... 10 mm²
Flexible 2x 1.5 ... 4 mm²
Rigid 1x 1.5 ... 10 mm²
Rigid 2x 1.5 ... 4 mm²
Flexible with Ferrule 1x 1 ... 2.5 mm²
Flexible with Ferrule 2x 0.75 ... 1 mm²
Flexible with Insulated Ferrule 1x 1 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 1 mm²
Flexible 1x 1 ... 4.0 mm²
Flexible 2x 1 ... 2.5 mm²
Rigid 1x 1 ... 4 mm²
Rigid 2x 1 ... 2.5 mm²
Control Circuit 7 mm
Main Circuit 10 mm
IP20
Control Circuit Pozidriv 1
Main Circuit Pozidriv 1
Control Circuit 0.9 N·m
Main Circuit 1 N·m
Screw Terminals
2
Installation Contactor
Main Circuit 480 V AC
(acc. to UL 240 V) 25 A
(acc. to UL 480 V) 25 A
(220 ... 240 V AC) Single Phase, NC 1 Hp
(220 ... 240 V AC) Single Phase, NO 1 Hp
(220 ... 240 V AC) Three Phase, NO 3 Hp
(440 ... 480 V AC) Single Phase, NC 2 Hp
(440 ... 480 V AC) Single Phase, NO 2 Hp
(440 ... 480 V AC) Three Phase, NO 5 Hp
Solid 16-8 AWG
Stranded 16-8 AWG
Solid 16-10 AWG
Stranded 16-10 AWG
Control Circuit 8 in·lb
Main Circuit 9 in·lb
(220 ... 240 V AC) Single Phase, NC 9.6 A
(220 ... 240 V AC) Single Phase, NO 9.6 A
(220 ... 240 V AC) Three Phase, NO 9.6 A
(440 ... 480 V AC) Single Phase, NC 7.6 A
(440 ... 480 V AC) Single Phase, NO 7.6 A
(440 ... 480 V AC) Three Phase, NO 7.6 A
Operation -25 ... +55 °C
Storage -40 ... +80 °C
2000 m
11 ms Pulse 15g
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Consumer
5. Small Equipment (No External Dimension More Than 50 cm)
Yes
No non-hazardous waste is sent to a landfill
UL 2799 Zero Waste To Landfill Validation available
box 1 piece
92 mm
39 mm
69.5 mm
4013614524240
48 piece
280 mm
395 mm
210 mm
11.8 kg
4013614538643
Q
EC001653 - Installation contactor for distribution board
V11.0 : 27142308
39121529
4759 >> Installation contactor for distribution board
3707577
4190268
3210567