PSEEK
1SFA897100R1001
7320500408292
PSEEK EXTERNAL KEYPAD
External keypad for PSE with 3m cable included
No
China (CN)
0 day
Check technical info before ordering
No more available. No replacement
Inactive
4001
Product under warranty must be returned
999 day
Active
CSB
WMSACNURMQ
CNIAB001EXPU
Only for warranty purposes. Not available for normal sales
Price is valid until the current stock lasts. This item belongs to a product which is in the obsolete phase and no longer available. Please contact local product sales in order to find a replacing product
Standard delivery time 0 day
Sweden (SE)
SGIND002EXPU
SGRDC002EXPU
1 piece
85389099
88.25 mm
23.7 mm
114.73 mm
0.171 kg
Operation -25 ... +60 °C
Storage -40 ... +70 °C
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
185 mm
140 mm
160 mm
0.324 kg
box 1 piece
Q
EC002498 - Accessories for low-voltage switch technology
EC002498 - Accessories/spare parts for low-voltage switch technology
V11.1 : 27371392
39121521
4740 >> Soft starter